Publish your products
SteelBuilt Curtainwall System

SteelBuilt Curtainwall System

SteelBuilt Curtainwall® Systems give you all the advantages of steel: larger free spans, narrower sight lines and improved thermal performance over traditional aluminum curtain wall systems. Utilized throughout Europe for many years, SteelBuilt Curtainwall Systems have been tested to North American standards for tremendous new design opportunities.

KEY FEATURES

  • Three times the wind load capacity of a standard aluminum curtain wall
  • Three times the modulus of elasticity of aluminum, allowing for smaller profiles
  • Greater material strength than aluminum
  • Superior thermal performance and reduced thermal expansion than aluminum
  • Significantly larger spans of glazing than traditional aluminum curtain wall systems
  • Water-tight curtain wall framing joints with no visible weld bead
  • Easy installation similar to typical pressure plate curtainwall
  • Low maintenance system
  • For interior or exterior use
  • Finish painted at the factory to match desired color scheme
  • Optional Features
    • Structural silicone is available in 2- or 4-sided applications for a smooth monolithic appearance. See SteelBuilt Curtainwall® SSG.
    • Stainless steel cover caps
Specification
  • PERFORMANCE OVER TYPICAL ALUMINUM SYSTEMS
    Thermal Transmittance1 (btu/hr + ft2 + °F)

    Glass U-Factor2Overall U-Factor
    Stainless Steel Cover Cap
    Overall U-Factor
    Aluminum Cover Cap
    0.480.510.51
    0.440.490.49
    0.300.350.36
    0.2470.310.32
    0.1230.190.20


Technical specification
  • Unique ref.steelbuilt-curtainwall
  • Product familyArchitectural Frames
  • Product groupSteelBuilt Curtainwall Systems
  • TypeObject (single object)
  • Date of publishing2025-06-10
  • Edition number1
Classification
  • BIMobject CategoryWalls - Curtain wall