CT CEM - Connector for concrete floor

CONNECTOR COMPOSITION
A Ø 14 mm shank of 10.9 hardened steel, with 15 mm hexagonal head and fake washer, and Ø 12 mm threaded body.
A 60x50 mm, 4 mm thick toothed steel plate with rectangular base.
The stud connector and the base plate, thanks to their particular conformation, come together during the embedding process. All the connector components are zinc plated with an average protection thickness of 8 μm, corresponding to 2 cycles of "Kesternich" corrosion resistance.
This is the connector of the range with the higher shear resistance, for very demanding structural applications.
SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Africa Europe
Cape Verde
Albania
Algeria
Austria
Libya
Bosnia and Herzegovina
Morocco
Belgium
Tunisia
Bulgaria
Switzerland
Czech Republic
Germany
Denmark
Spain
Finland
France
United Kingdom
Greece
Croatia
Hungary
Ireland
Italy
Luxembourg
Monaco
Moldova
Montenegro
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Sweden
Slovenia
Slovakia
San Marino
Vatican City