CONNECTOR COMPOSITION
a 12 mm headed stud;
a rectangular 38x54 mm pressed steel base plate, 4 mm thick. The stud connector and the base plate are riveted together;
two nails going through the two holes of the plate.
All the connector components are zinc plated with an average protection thickness of 8 μm, corresponding to 2 cycles of "Kesternich" corrosion resistance. The nails used are of carbon steel Ø 4.5 mm, length 22.5 mm, Ø head 14 mm.
Region availability
| Europe | Africa |
|---|---|
Albania | Algeria |
Austria | Cape Verde |
Belgium | Libya |
Bosnia and Herzegovina | Morocco |
Bulgaria | Tunisia |
Croatia | |
Czech Republic | |
Denmark | |
Finland | |
France | |
Germany | |
Greece | |
Hungary | |
Ireland | |
Italy | |
Luxembourg | |
Malta | |
Moldova | |
Monaco | |
Montenegro | |
Netherlands | |
Norway | |
Poland | |
Portugal | |
Romania | |
San Marino | |
Serbia | |
Slovakia | |
Slovenia | |
Spain | |
Sweden | |
Switzerland | |
United Kingdom | |
Vatican City |