CONNECTOR COMPOSITION
The TECNARIA DIAPASON connector consists of a 3 mm thick galvanised steel plate with a ribbed rectangular base plate 70x55 mm, pressed into a "U" shape with two tilted wings. There are four holes In the tilted part to accommodate steel cross bars;
four high-strength steel nails go through the holes provided in the plate and fix the connector to the metal structure.
The available heights are 100 and 125 mm. The nails used are of carbon steel Ø 4.5 mm, length 22.5 mm, Ø head 14 mm. The nails used are of carbon steel Ø 4.5 mm, length 22.5 mm, Ø head 14 mm.
Region availability
| Europe | Africa |
|---|---|
Albania | Algeria |
Austria | Cape Verde |
Belgium | Libya |
Bosnia and Herzegovina | Morocco |
Bulgaria | Tunisia |
Croatia | |
Czech Republic | |
Denmark | |
Finland | |
France | |
Germany | |
Greece | |
Hungary | |
Ireland | |
Italy | |
Luxembourg | |
Malta | |
Moldova | |
Monaco | |
Montenegro | |
Netherlands | |
Norway | |
Poland | |
Portugal | |
Romania | |
San Marino | |
Serbia | |
Slovakia | |
Slovenia | |
Spain | |
Sweden | |
Switzerland | |
United Kingdom | |
Vatican City |