Publish your products
GTS - MECHANICAL REBAR SPLICING SYSTEM
Tecnaria

GTS - MECHANICAL REBAR SPLICING SYSTEM

COMPOSITION Square section splicing with a central threaded hole housing the ends of the bars to be joined. High-strength steel nails mounted on plastic supports to be inserted in the appropriate holes by means of special hydraulic pliers. Central inspection hole to verify the correct positioning of the bars. Identification of the piece with technical mark, production batch and diameter of the bar to be joined.
Specification
  • Axial joint for GTS bars in electrolytically galvanized C45 steel, square section, with central threaded hole, for the mechanical joining of reinforcement rods with diameter 8, 10 and 12 mm, by means of 5 mm diameter nails in high strength galvanized steel inserted in the relevant holes by means of special hydraulic pliers.
Technical specification
  • Unique ref.GTS
  • Product familyMechanical rebar splicing system
  • Product groupReinforcement of reinforced concrete columns
  • TypeAssembly (multiple objects)
  • Date of publishing2020-06-15
  • Edition number1
  • Height (mm)20
  • Width (mm)90
  • Depth (mm)20
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)0.23
Classification
  • BIMobject CategoryConstruction Materials - Reinforcement
  • IFC classificationStructural Connection
  • Uniclass 2015 CodePr_20_96_71
  • Uniclass 2015 DescriptionReinforcement
  • OmniClass Number23-13 31 21 11
  • OmniClass TitleReinforcement Components

Region availability

Europe Africa
Albania
Algeria
Austria
Cape Verde
Belgium
Libya
Bosnia and Herzegovina
Morocco
Bulgaria
Tunisia
Croatia
Czech Republic
Denmark
Finland
France
Germany
Greece
Hungary
Ireland
Italy
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit