Publish your products
MINI CEM - Connector for concrete floor
Tecnaria

MINI CEM - Connector for concrete floor

CONNECTOR COMPOSITION The TECNARIA MINI CEM screw connector stud for reduced thickness concrete slabs consists of a Ø 10 mm carburised Fe 360B tempered steel stem, Ø 22.5 mm round head with 6 mm hexagonal insert, Ø 30 mm free-spinning stabilising washer, Ø 10 mm threaded body. All the connector components are zinc plated with an average protection thickness of 8 μm, corresponding to 2 cycles of "Kesternich" corrosion resistance. The connector has been specifically designed and tested for connections with very low concrete thicknesses (so-called micro-concretes), and it's made of very high performance steel.
Specification
  • Galvanised screw stud connector and free-spinning washer for reduced thickness concrete casting. Element consisting of a Ø 10 mm carburised Fe 360B tempered steel stem, free-spinning washer, Ø 22.5 mm head, Ø 10 mm x 60 mm long threaded body.
Technical specification
  • Unique ref.MINI-CEM
  • Product familyConnector for concrete floors
  • Product groupFloor reinforcement
  • TypeAssembly (multiple objects)
  • Date of publishing2020-06-15
  • Edition number1
  • Height (mm)30
  • Width (mm)10
  • Depth (mm)10
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)0.07
Classification
  • BIMobject CategoryConstruction Materials - Reinforcement
  • IFC classificationStructural Connection
  • Uniclass 2015 CodePr_20_96_71
  • Uniclass 2015 DescriptionReinforcement
  • OmniClass Number23-13 31 21 11
  • OmniClass TitleReinforcement Components

Region availability

Europe Africa
Albania
Algeria
Austria
Cape Verde
Belgium
Libya
Bosnia and Herzegovina
Morocco
Bulgaria
Tunisia
Croatia
Czech Republic
Denmark
Finland
France
Germany
Greece
Hungary
Ireland
Italy
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit