Publish your products
DCMQ Adjustable cone circular diffuser

DCMQ Adjustable cone circular diffuser

High-induction circular diffuser with adjustable cones made up of concentric truncated cone profiles on a square panel, suitable for installation on false ceilings with 600×600 panels. Height adjustable by means of an adjustment screw in order to change the direction of the air jet in relation to the required thermal conditions.
Specification
  • SPECIFICATIONS – MATERIAL: aluminium and steel – SURFACE FINISH: epoxy powder coating resistant to impact and abrasion – COLOUR: RAL white 9010 glossy, 9016 glossy, 9003 mat. On request, coating in nonstandard RAL colours – FASTENING: by means of screws positioned on the diffuser neck – INSTALLATION HEIGHT: 2.7 – 6 m – USE: room cooling and heating
Technical specification
  • Unique ref.DCMQ
  • Product familyDiffusion
  • Product groupDCMQ
  • TypeObject (single object)
  • Date of publishing2026-10-12
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Air Diffusers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City