Selecting the location and language will prioritise localised information. Continue
K MALL 1  Floor Expansion Joint

K MALL 1 Floor Expansion Joint

Floor Expansion Joint system for joints up to 600 mm subject to high movements up to + / -50 mm, suitable for areas susceptible to significant overcrowding. The system consists of a central box made of galvanized sheet, to be filled with reinforced concrete (thickness min. 40 mm) and flooring, adjunct to the expansion joint system, devoid of underfloor brackets. Ideal for floor/wall joints. 

• High movements.
• Bar length 4 m.
• L = 50/60 mm self-tapping fixing.

On request: profiles to length, special pieces, corner versions.

Technical specification
  • Unique ref.k-mall-1-floor-expansion-joint
  • Collection setSeismic Joint Covers
  • CollectionK MALL
  • TypeObject (single object)
  • Date of publishing2021-05-12
  • Edition number1
Related
  • Material mainAluminum
Classification
  • BIMobject CategoryConstruction - Joining Systems
  • IFC classificationBuilding Element
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodePr_35_90_27
  • Uniclass 2015 DescriptionExpansion joints
  • CSI MasterFormat 2014 Code07 95 13
  • CSI MasterFormat 2014 TitleExpansion Joint Cover Assemblies
  • OmniClass TitleMasonry Expansion Joints
  • OmniClass Number23-13 21 27 17 13
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Belarus
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Russia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City