TFCP

TFCP

TFCP - Manual call point IP44
Specification
  • Resettable addressable button for manual fire alarm signalling. Manual operation, Type A (direct). Functional states of the module can be used as operands, intermediate formulas. Full RSC® management of the device: programming, remote management and control of operating parameters. Loop connection. Line separator with double isolator. Installation sequence: with exposed piping with pipe box, with piping in concealed execution, on flush-mounted box 502, or, on flush-mounted box 503 with optional TFCP-FRAME base. Accessories supplied: pipe box, opening key and push-button reset. Indoor use. Degree of protection IP44. Polycarbonate V0 enclosure. Colour red. EN 54-11:2001+A1:2005 - EN 54-17:2005. Homologation certificate 1293-CPR-0662.
Technical specification
  • Unique ref.TFCP
  • Collection setManual call points
  • CollectionTFCP
  • TypeObject (single object)
  • Date of publishing2021-04-20
  • Edition number1
  • Height (mm)88
  • Width (mm)93
  • Depth (mm)41
Related
  • Material mainABS
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)0.29
Classification
  • BIMobject CategoryFire Products - Protection

Region availability

Europe Africa Asia South America
Albania
Sierra Leone
Saudi Arabia
Peru
Luxembourg
Seychelles
Qatar
Paraguay
Macedonia (FYROM)
Senegal
Oman
French Guiana
Malta
São Tomé and Príncipe
Palestine
Falkland Islands (Islas Malvinas)
Moldova
Rwanda
Yemen
Venezuela
Monaco
Somalia
Turkey
Uruguay
Montenegro
Nigeria
Syria
Suriname
Netherlands
Niger
Bahrain
Colombia
Norway
Namibia
Afghanistan
Chile
Poland
Mozambique
Lebanon
Bolivia
Portugal
Morocco
Kuwait
Argentina
Lithuania
Mauritius
Jordan
Brazil
Romania
Mauritania
Israel
Ecuador
San Marino
Mali
Iraq
Guyana
Serbia
South Africa
Iran
Slovakia
South Sudan
United Arab Emirates
Slovenia
Sudan
Spain
Saint Helena
Svalbard and Jan Mayen
Reunion
Sweden
Western Sahara
Switzerland
Zimbabwe
Ukraine
Zambia
United Kingdom
Uganda
Russia
Tunisia
Liechtenstein
Togo
Latvia
Tanzania
Jersey
Swaziland
Andorra
Malawi
Austria
Mayotte
Belarus
Madagascar
Belgium
Liberia
Bosnia and Herzegovina
Comoros
Bulgaria
Chad
Croatia
Central African Republic
Cyprus
Cape Verde
Czech Republic
Cameroon
Denmark
Burundi
Estonia
Republic of the Congo
Faroe Islands
Burkina Faso
Finland
Benin
France
Angola
Germany
Algeria
Gibraltar
Botswana
Greece
Democratic Republic of the Congo
Guernsey
Djibouti
Hungary
Lesotho
Iceland
Kenya
Ireland
Côte d'Ivoire
Isle of Man
Guinea-Bissau
Italy
Guinea
Vatican City
Ghana
Åland Islands
The Gambia
Gabon
Ethiopia
Eritrea
Equatorial Guinea
Egypt
Libya