Set your location and language to prioritise localised information. Continue
TFDA-STR1

TFDA-STR1

TFDA-STR1 - Addr. smoke + heat detector
Specification
  • Addressable Combo 2T detector, composed of 2 independent sections, an optical smoke detector and a class A1R rate-of-rise detector (static response temperature 58°C) Functioning is supervised by a microprocessor the algorithm of which guarantees high performance in the detection of the ambient temperature and high precision in the densimetric analysis of the smoke captured by the chamber. The automatic gain control (AGC) is able to compensate dynamically the loss of sensitivity caused by the deposits inside the smoke chamber. Should the detection capacity be compromised by the deposit of dust in the smoke chamber, this is automatically signaled to the fire alarm panel which will require maintenance. Programmable functions: 3 sensitivity levels, excludable prealarm function, 4 detection logics, individually excludable detection technology, excludable LED signaling for data communication – Integrated actuator of electrical connection test – Integrated RSC® technology: programming, remote management of all functioning parameters – 2 signaling LED visible at 360° – Dual loop isolator – Connection to loop – Proprietary high-speed protocol Fire-Speed – Mounting on universal base TFBASE01 – IP22 – Casing ABS V0 – Dimensions (Ø x H) 100 x 52mm (mounting base not included) – White color EN 54-7:2000 + A1:2002 + A2:2006 – EN 54-5:2000 + A1:2002 – EN 54-17:2005 – Certification number 1293-CPR–0423
Technical specification
  • Unique ref.TFDA-STR1
  • Collection setAddressable detectors
  • CollectionTFDA-STR1
  • TypeObject (single object)
  • Date of publishing2021-04-20
  • Edition number1
  • Height (mm)100
  • Width (mm)100
  • Depth (mm)52
Related
  • Material mainABS
  • Weight Net (Kg)0.12
Classification
  • BIMobject CategoryFire Products - Protection

Region availability

Europe Asia Africa South America
Åland Islands
Afghanistan
Algeria
Argentina
Albania
Bahrain
Angola
Bolivia
Andorra
Iran
Benin
Brazil
Austria
Iraq
Botswana
Chile
Belarus
Israel
Burkina Faso
Colombia
Belgium
Jordan
Burundi
Ecuador
Bosnia and Herzegovina
Kuwait
Cameroon
Falkland Islands (Islas Malvinas)
Bulgaria
Lebanon
Cape Verde
French Guiana
Croatia
Oman
Central African Republic
Guyana
Cyprus
Palestine
Chad
Paraguay
Czech Republic
Qatar
Comoros
Peru
Denmark
Saudi Arabia
Côte d'Ivoire
Suriname
Estonia
Syria
Democratic Republic of the Congo
Uruguay
Faroe Islands
Türkiye
Djibouti
Venezuela
Finland
United Arab Emirates
Egypt
France
Yemen
Equatorial Guinea
Germany
Eritrea
Gibraltar
Eswatini
Greece
Ethiopia
Guernsey
Gabon
Hungary
Ghana
Iceland
Guinea
Ireland
Guinea-Bissau
Isle of Man
Kenya
Italy
Lesotho
Jersey
Liberia
Latvia
Libya
Liechtenstein
Madagascar
Lithuania
Malawi
Luxembourg
Mali
Malta
Mauritania
Moldova
Mauritius
Monaco
Mayotte
Montenegro
Morocco
Netherlands
Mozambique
North Macedonia
Namibia
Norway
Niger
Poland
Nigeria
Portugal
Republic of the Congo
Romania
Reunion
Russia
Rwanda
San Marino
Saint Helena
Serbia
São Tomé and Príncipe
Slovakia
Senegal
Slovenia
Seychelles
Spain
Sierra Leone
Svalbard and Jan Mayen
Somalia
Sweden
South Africa
Switzerland
South Sudan
Ukraine
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe