Publish your products
ARIA3 SILENCE – TANGENTIAL AIR CURTAIN WITH UPPER AIR INTAKE AND HEATING ELEMENTS
ARIA3 SILENCE – TANGENTIAL AIR CURTAIN WITH UPPER AIR INTAKE AND HEATING ELEMENTS

    ARIA3 SILENCE – TANGENTIAL AIR CURTAIN WITH UPPER AIR INTAKE AND HEATING ELEMENTS

    Tecnosystemi’s air curtains are designed and built to optimise the performance of air-conditioning systems in the rooms in which they are installed, compatibly with the users need to enter and leave the premises, often continuously, thus avoiding to open and close entrance doors continuously. This guarantees considerable economic savings, by significantly reducing heat loss. The air curtain positioned internally above the entrance door, generates an air flow that is rapidly forced downwards, creating a clear separation between the volumes of internal and external air, thus enabling the rooms to be properly air-conditioned, with no heat loss in winter and no over-heating in summer. Other benefits derive from the significant reduction in energy consumption, and from the fact that the system prevents the passage of exhaust fumes, dust and insects which may come into the premises when the doors are open.  The optimal utilisation of the air curtain is guaranteed by the three different motor speeds, selectable by using the remote control device.

    Specification
      • 8 models available
      • Colour: White RAL 9010
      • Designed for indoor installation
      • 3 available speeds, selectable via remote control
      • Upper air intake
      • Heating elements enabling via remote control
      • Heating elements partialization function (only for models equipped with 2 or more heaters)
      • Panel with 3 coloured LED to show the function mode
      • Automatic start kit (upon request)
      • Installation: horizontal
    Technical specification
    • Unique ref.aria3-silence-tangential-air-curtain-with-upper-air-intake-heating-elements
    • Product familyAPPLY AIR
    • Product groupAIR CURTAINS
    • TypeObject (single object)
    • Date of publishing2021-09-07
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryABS
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Air Curtains
    • IFC classificationAir Terminal
    • ETIM CodeEC010007
    • ETIM NameElectric air curtain
    • Uniclass 2015 CodePr_70_60_36_02
    • Uniclass 2015 DescriptionAir curtains
    • CSI MasterFormat 2014 Code23 34 33
    • CSI MasterFormat 2014 TitleAir Curtains
    • OmniClass Number23-33 31 11
    • OmniClass TitleAir Curtains

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    Australia
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    New Zealand
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Bulgaria
    Brunei
    Canada
    Central African Republic
    French Guiana
    Croatia
    Cambodia
    Caribbean Netherlands
    Chad
    Guyana
    Cyprus
    China
    Cayman Islands
    Côte d'Ivoire
    Paraguay
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Democratic Republic of the Congo
    Peru
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Djibouti
    Suriname
    Estonia
    Georgia
    Cuba
    Egypt
    Uruguay
    Faroe Islands
    Hong Kong
    Curaçao
    Equatorial Guinea
    Venezuela
    Finland
    India
    Dominica
    Eritrea
    France
    Indonesia
    Dominican Republic
    Eswatini
    Germany
    Iran
    El Salvador
    Ethiopia
    Gibraltar
    Iraq
    Greenland
    Gabon
    Greece
    Israel
    Grenada
    Ghana
    Guernsey
    Japan
    Guadeloupe
    Guinea
    Hungary
    Jordan
    Guatemala
    Guinea-Bissau
    Iceland
    Kazakhstan
    Haiti
    Kenya
    Ireland
    Kuwait
    Honduras
    Lesotho
    Isle of Man
    Kyrgyzstan
    Jamaica
    Liberia
    Italy
    Laos
    Martinique
    Libya
    Jersey
    Lebanon
    Mexico
    Madagascar
    Latvia
    Macau
    Montserrat
    Malawi
    Liechtenstein
    Malaysia
    Nicaragua
    Mali
    Lithuania
    Maldives
    Panama
    Mauritania
    Luxembourg
    Mongolia
    Puerto Rico
    Morocco
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mozambique
    Moldova
    Nepal
    Saint Lucia
    Namibia
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Niger
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Nigeria
    Netherlands
    Pakistan
    Saint-Barthélemy
    Republic of the Congo
    North Macedonia
    Palestine
    Sint Maarten
    Rwanda
    Norway
    Philippines
    The Bahamas
    Senegal
    Poland
    Qatar
    Trinidad and Tobago
    Sierra Leone
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Somalia
    Romania
    Singapore
    U.S. Virgin Islands
    South Africa
    Russia
    South Korea
    United States
    South Sudan
    San Marino
    Sri Lanka
    Sudan
    Serbia
    Syria
    Tanzania
    Slovakia
    Taiwan
    Uganda
    Slovenia
    Tajikistan
    Zambia
    Spain
    Thailand
    Zimbabwe
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit