Publish your products
LEM RF ROOM PROBE WITH BATTERIES AND RADIO FREQUENCY SYSTEM

LEM RF ROOM PROBE WITH BATTERIES AND RADIO FREQUENCY SYSTEM

The “LEM RF” room probe is an element of the “Proair System”. When installed it reads room temperature and humidity threshold and sends the readings to the “Polaris 3X/4X” control unit.

It can be mounted very quickly on the wall thank to the push-on template which will allows you to remove the element from the wall at any time just by exerting a slight external pressure.

The “LEM RF” room probe replaces the chrono-thermostats of the ProAir system, except for the master one. The probe is configured and set directly from the “Polaris 3X/4X” control unit, from the master chrono-thermostat or app (if applicable).

A blue flashing led located on the front will advise which is the zone connected with the room probe. All the operation must be done from the Master chrono-thermostat or from the control unit.

The RF transmission signal at 868 MHz guarantees that the information is sent to the “Polaris 3X / 4X” control unit with maximum coverage and speed. The “LEM RF” room probe, powered by two 1.5V AA batteries is available just in lumix white.

N.B.: the “LEM RF” room probe cannot be a Master but it can only be a slave. To control your ProAir System you must need a “Stealth 2X” or a “Discovery 2X” chrono-thermostat.

Specification
    • Power supply: with 2 x 1.5 V AAA (LR03) - (batteries included)
    • Battery life: 18 months (with a normal use)
    • Data transmission: RF at 868 MHz
    • Rf signal range 50 mt max in open field between chrono-thermostat and Polaris 3x / 4x control unit
    • Available in white
    • Ambient temperature probe
    • Humidity probe
    • Radiant humidity control in cooling mode, with relay module
    • Blue led activates every 60 seconds
    • Fastening: wall-mounted by template, screws and dowels provided
Technical specification
  • Unique ref.lem-rf-room-probe-with-batteries-and-radio-frequency-system
  • Product familyGALAXY
  • Product groupCHRONO-THERMOSTATS WITH RADIO FREQUENCY
  • TypeObject (single object)
  • Date of publishing2021-06-15
  • Edition number1
  • Height (mm)65
  • Width (mm)106
  • Depth (mm)19
Related
  • Material mainABS
  • Material secondaryABS
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)0.3
Classification
  • BIMobject CategoryHVAC - Control Panels
  • IFC classificationController
  • OmniClass Number23-27 15 23 15
  • OmniClass TitleHVAC Control Clocks

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
Australia
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
New Zealand
Andorra
Azerbaijan
Aruba
Benin
Brazil
Austria
Bahrain
Barbados
Botswana
Chile
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Belgium
Bhutan
Bermuda
Burundi
Ecuador
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Bulgaria
Brunei
Canada
Central African Republic
French Guiana
Croatia
Cambodia
Caribbean Netherlands
Chad
Guyana
Cyprus
China
Cayman Islands
Côte d'Ivoire
Paraguay
Czech Republic
Christmas Island
Collectivity of Saint Martin
Democratic Republic of the Congo
Peru
Denmark
Cocos (Keeling) Islands
Costa Rica
Djibouti
Suriname
Estonia
Georgia
Cuba
Egypt
Uruguay
Faroe Islands
Hong Kong
Curaçao
Equatorial Guinea
Venezuela
Finland
India
Dominica
Eritrea
France
Indonesia
Dominican Republic
Eswatini
Germany
Iran
El Salvador
Ethiopia
Gibraltar
Iraq
Greenland
Gabon
Greece
Israel
Grenada
Ghana
Guernsey
Japan
Guadeloupe
Guinea
Hungary
Jordan
Guatemala
Guinea-Bissau
Iceland
Kazakhstan
Haiti
Kenya
Ireland
Kuwait
Honduras
Lesotho
Isle of Man
Kyrgyzstan
Jamaica
Liberia
Italy
Laos
Martinique
Libya
Jersey
Lebanon
Mexico
Madagascar
Latvia
Macau
Montserrat
Malawi
Liechtenstein
Malaysia
Nicaragua
Mali
Lithuania
Maldives
Panama
Mauritania
Luxembourg
Mongolia
Puerto Rico
Morocco
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mozambique
Moldova
Nepal
Saint Lucia
Namibia
Monaco
North Korea
Saint Pierre and Miquelon
Niger
Montenegro
Oman
Saint Vincent and the Grenadines
Nigeria
Netherlands
Pakistan
Saint-Barthélemy
Republic of the Congo
North Macedonia
Palestine
Sint Maarten
Rwanda
Norway
Philippines
The Bahamas
Senegal
Poland
Qatar
Trinidad and Tobago
Sierra Leone
Portugal
Saudi Arabia
Turks and Caicos Islands
Somalia
Romania
Singapore
U.S. Virgin Islands
South Africa
Russia
South Korea
United States
South Sudan
San Marino
Sri Lanka
Sudan
Serbia
Syria
Tanzania
Slovakia
Taiwan
Uganda
Slovenia
Tajikistan
Zambia
Spain
Thailand
Zimbabwe
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit