Selecting the location and language will prioritise localised information. Continue
SOLAR FLAT-5XL CERAMIC ROOF TILE - CIGS

SOLAR FLAT-5XL CERAMIC ROOF TILE - CIGS

The SOLAR FLAT-5XL ceramic roof tile comes in two versions to adapt to each project’s energy generation needs and available space.

SOLAR Flat-5XL ceramic roof tiles are the only large ceramic tiles with an integrated solar energy system. They are ideal for providing a reliable supply of solar energy. Thanks to the integration of the solar panel into the tile, the tiles provide all the benefits of a roof made from ceramic tiles in terms of watertightness, without any risk of deterioration or oxidation.

Durability and performance over time is reinforced by the structure of the product itself and the use of glass-glass panel (double tempered glass) that ensures a durable and watertight encapsulation.

CIGS (copper, indium, gallium and selenide) is an acronym which describes the latest development in high efficiency solar cell technology (this technology is the most effective in shady conditions) providing high performance while being free from cadmium and lead.

Specification
  • Characteristics:                 SOLAR FLAT-5XL Ceramic Roof Tile - CIGS

    Dimensions:       457 x 510 mm

    Individual weight:            7,50 kg

    Finish:   LEON MATTE/ FULL-BLACK GLASS

    Cell type:             CIGS (free from Cd and Pb) (1)

    Base:     FLAT-5XL ceramic tile

    Fixing system:   3 pre-drilled holes (batten fixing – min. 2 places)

    Panel dimensions:           410 x 360 mm (315.5 x 360 mm useful area)

    Equivalence to Flat-10 ceramic tiles:       1 tile

    Placing: Depending on the FLAT-5XL tile *

    Connection:       Mixed (series – parallel)

    Maximum power (Pmax):            17 Wp

    Maximum power tolerance:       -3% / +5%

    Maximum power current (Impp):             0,54 A

    Maximum power voltage (Vmpp):           31,7 V

    Short circuit current (Isc):            0,61 A

    Open circuit voltage (Voc):          40,2 V

    Temperature coefficient of Pmax (δ):     -0,34 %/K

    Temperature coefficient Voc (β):             -0,37 %/K

    Temperature coefficient Isc (α):               +0,01 %/K

    Maximum system voltage:          1.000 V ( IEC)

    Maximum series fuse rating (Isf):             5 AM

    Operating temperature:               -40 °C a 85 °C.

    Standard**:       IEC 61646 - IEC 61730

    Front glass panel:            3,2 mm tempered glass

    Back glass panel:              1,8 mm tempered glass

    Junction box:     IP 67

    Connectors:       MC4 or compatible connectors

    DC cable:             4,0 sq.m., (12 AWG)

    DC cable length:               2 x 600 mm

    Units /sq.m.:     5,85 – 5,50 units

    Maximum power/sq.m. ***:      102 Wp/sq.m.

    sq.m. – 1 kWp:  9,8 sq.m.

    Units/kWp:        58,82 units

    All measurements are approximate.                     

    Note: The SOLAR FLAT-5XL roof tile has an entirely black (FULL-BLACK), anti-reflective finish, with none of the typically visible connections. It  is entirely compatible with the FLAT-5XL ceramic tile (see available finishes on the Tejas Borja website - https://tejasborja.com/solar/).                           

    * SOLAR Flat-5XL Ceramic Tile must always be installed on ventilated roofs using a double batten system or equivalent.                       

    ** Depending on batten spacing.                            

    *** The certification process is pending.                             

    STC standard conditions: irradiance = 1.000 W/sq.m.; cell temperature = 25ºC; AM = 1,5.                          

     (1) CIGS (copper, indium, gallium and selenium) is an acronym which describes the latest development in high efficiency solar cell technology (this technology is the most effective in shady conditions) providing high performance while being free from cadmium and lead.




Technical specification
  • Unique ref.SOLAR_FLAT-5XL_ceramic_Roof_Tile
  • Collection setFlat roof tile
  • CollectionSOLAR
  • TypeObject (single object)
  • Date of publishing2022-02-10
  • Edition number1
  • Height (mm)457
  • Width (mm)510
Related
  • Material mainCeramics
  • Material secondaryBlack glass
  • Weight Net (Kg)7.5
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 2015 CodeSs_30_40_95_40
  • Uniclass 2015 DescriptionInterlocking tile roofing systems
  • CSI MasterFormat 2014 Code07 32 14
  • CSI MasterFormat 2014 TitleCeramic and Porcelain Roof Tiles
  • OmniClass TitleCeramic Roof Tiles
  • OmniClass Number23-13 39 17 21
  • CSI UniFormat II CodeB3010
  • CSI UniFormat II TitleRoof Coverings

Region availability

Europe Asia North America Africa South America Oceania
Andorra
United Arab Emirates
Antigua and Barbuda
Angola
Argentina
American Samoa
Albania
Afghanistan
Anguilla
Burkina Faso
Bolivia
Australia
Austria
Armenia
Aruba
Burundi
Brazil
Cook Islands
Åland Islands
Azerbaijan
Barbados
Benin
Chile
Fiji
Bosnia and Herzegovina
Bangladesh
Saint-Barthélemy
Botswana
Colombia
Federated States of Micronesia
Belgium
Bahrain
Bermuda
Democratic Republic of the Congo
Ecuador
Guam
Bulgaria
Brunei
Caribbean Netherlands
Central African Republic
Falkland Islands (Islas Malvinas)
Kiribati
Belarus
Bhutan
The Bahamas
Republic of the Congo
French Guiana
Marshall Islands
Switzerland
Cocos (Keeling) Islands
Belize
Côte d'Ivoire
Guyana
Northern Mariana Islands
Cyprus
China
Canada
Cameroon
Peru
New Caledonia
Czech Republic
Christmas Island
Costa Rica
Cape Verde
Paraguay
Norfolk Island
Germany
Georgia
Cuba
Djibouti
Suriname
Nauru
Denmark
Hong Kong
Curaçao
Algeria
Uruguay
Niue
Estonia
Indonesia
Dominica
Egypt
Venezuela
New Zealand
Spain
Israel
Dominican Republic
Western Sahara
French Polynesia
Finland
India
Grenada
Eritrea
Papua New Guinea
Faroe Islands
British Indian Ocean Territory
Greenland
Ethiopia
Pitcairn Islands
France
Iraq
Guadeloupe
Gabon
Palau
United Kingdom
Iran
Guatemala
Ghana
Solomon Islands
Guernsey
Jordan
Honduras
The Gambia
Tokelau
Gibraltar
Japan
Haiti
Guinea
Timor-Leste
Greece
Kyrgyzstan
Jamaica
Equatorial Guinea
Tonga
Croatia
Cambodia
Saint Kitts and Nevis
Guinea-Bissau
Tuvalu
Hungary
North Korea
Cayman Islands
Kenya
United States Minor Outlying Islands
Ireland
South Korea
Saint Lucia
Comoros
Vanuatu
Isle of Man
Kuwait
Collectivity of Saint Martin
Liberia
Wallis and Futuna
Iceland
Kazakhstan
Martinique
Lesotho
Samoa
Italy
Laos
Montserrat
Libya
Jersey
Lebanon
Mexico
Morocco
Liechtenstein
Sri Lanka
Nicaragua
Madagascar
Lithuania
Myanmar (Burma)
Panama
Mali
Luxembourg
Mongolia
Saint Pierre and Miquelon
Mauritania
Latvia
Macau
Puerto Rico
Mauritius
Monaco
Maldives
El Salvador
Malawi
Moldova
Malaysia
Sint Maarten
Mozambique
Montenegro
Nepal
Turks and Caicos Islands
Namibia
Macedonia (FYROM)
Oman
Trinidad and Tobago
Niger
Malta
Philippines
United States
Nigeria
Netherlands
Pakistan
Saint Vincent and the Grenadines
Reunion
Norway
Palestine
British Virgin Islands
Rwanda
Poland
Qatar
U.S. Virgin Islands
Seychelles
Portugal
Saudi Arabia
Sudan
Romania
Singapore
Saint Helena
Serbia
Syria
Sierra Leone
Russia
Thailand
Senegal
Sweden
Tajikistan
Somalia
Slovenia
Turkmenistan
South Sudan
Svalbard and Jan Mayen
Turkey
São Tomé and Príncipe
Slovakia
Taiwan
Swaziland
San Marino
Uzbekistan
Chad
Ukraine
Vietnam
Togo
Vatican City
Yemen
Tunisia
Tanzania
Uganda
Mayotte
South Africa
Zambia
Zimbabwe