TB-12 Tamizado Grey Roof Tile

TB-12 Tamizado Grey Roof Tile

TB-12 roof tile is the classic S-Interlocking format by Tejas Borja as one piece high profile roof tile, with multiple discontinuous, especially designed for the tight assembly of the parts aligned in vertical rows and horizontal courses. With 12 units per sq.m. TB-12 roof tiles are currently the S-interlocking roof tiles most used in residential buildings. Courtesy of their aesthetic and architectural versatility, S-Interlocking roof tiles are the most commonly used roof tiles across all five continents. Tamizado Grey finish is obtained by double fire. A sanit finish that prevent premature aging of roofing tiles.
Specification
  • Characteristics of the TB-12 roof tile per unit: Length: 43.9 cm. Width: 26.0 cm. Weight: 3.15 kg. Units/sq.m.: 12.8 roof tiles Useful length: 37.5 cm. Units per ml eave line: 5 roof tiles Minimum pitch: 30% – 17º (*) Useful width: 20.5 cm Lateral overlap: 5.5 cm Head overlap: 6.9 / 5.9 cm Weight per sq. m.: 40 Kg Waterproofing: Breathable membrane Battens per sq. m: 2.7 Tejas Borja recommends dry installation for TB-12 roof tile, using screws or special roofing adhesive. TB-12 roof tile has pre-marked holes specially designed for screw installation. If the roof tiles are installed on battens, the useful length must be calculated on site. A tolerance of ± 2% is allowed on the dimensions of the roof tiles according to UNE-EN 1024. To ensure the good performance of the roof, the under-tile ventilation is always necessary. This will guarantee the durability of the TB-12 roof tiles used to build up the roof with their optimal characteristics, improving the hygrothermal performance of the roof against the moisture resulting from condensation. Installation must comply with Code of practice for the design and fixing of roofs with clay roofing tiles for the region and Tejas Borja specifications. (*) Check pitch panel according to the roof length and the geographical area.
Technical specification
  • Unique ref.TB-12_Tamizado_Grey_roof_tile
  • Collection setS-Interlocking roof tile
  • CollectionBorjaLINE
  • Date of publishing2021-04-22
  • Edition number1
  • Height (mm)439
  • Width (mm)260
Related
  • Material mainCeramics
  • Material secondaryCeramics
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)3.15
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 2015 CodeSs_30_40_95_40
  • Uniclass 2015 DescriptionInterlocking tile roofing systems
  • CSI MasterFormat 2014 Code07 32 14
  • CSI MasterFormat 2014 TitleCeramic and Porcelain Roof Tiles
  • OmniClass TitleCeramic Roof Tiles
  • OmniClass Number23-13 39 17 21
  • CSI UniFormat II CodeB3010
  • CSI UniFormat II TitleRoof Coverings

Region availability

Europe Asia South America Oceania Africa North America
France
Myanmar (Burma)
Argentina
Samoa
Algeria
Anguilla
Spain
Nepal
Bolivia
Solomon Islands
Benin
Antigua and Barbuda
Portugal
North Korea
Brazil
Timor-Leste
Niger
Aruba
Montenegro
Pakistan
Chile
Tokelau
Nigeria
Barbados
Netherlands
Philippines
Colombia
Tonga
Republic of the Congo
Belize
Norway
Singapore
Ecuador
Tuvalu
Reunion
Bermuda
Poland
South Korea
Falkland Islands (Islas Malvinas)
United States Minor Outlying Islands
Rwanda
British Virgin Islands
Romania
Sri Lanka
French Guiana
Wallis and Futuna
Saint Helena
Canada
Russia
Taiwan
Guyana
Vanuatu
São Tomé and Príncipe
Caribbean Netherlands
San Marino
Tajikistan
Paraguay
Pitcairn Islands
Senegal
Cayman Islands
Serbia
Thailand
Peru
Papua New Guinea
Seychelles
Collectivity of Saint Martin
Slovakia
Turkmenistan
Suriname
Northern Mariana Islands
Sierra Leone
Costa Rica
Slovenia
Uzbekistan
Uruguay
Palau
Somalia
Curaçao
Svalbard and Jan Mayen
Vietnam
Venezuela
American Samoa
South Africa
Cuba
Sweden
Mongolia
Australia
South Sudan
Dominica
Switzerland
Maldives
Cook Islands
Sudan
Dominican Republic
Ukraine
Macau
Federated States of Micronesia
Swaziland
El Salvador
United Kingdom
Armenia
Fiji
Tanzania
Greenland
Vatican City
Azerbaijan
French Polynesia
The Gambia
Grenada
Åland Islands
Bangladesh
Guam
Togo
Guadeloupe
Monaco
Bhutan
Kiribati
Tunisia
Guatemala
Moldova
British Indian Ocean Territory
Marshall Islands
Uganda
Haiti
Macedonia (FYROM)
Brunei
Nauru
Western Sahara
Honduras
Andorra
Cambodia
New Caledonia
Zambia
Jamaica
Austria
China
New Zealand
Zimbabwe
Martinique
Belarus
Christmas Island
Niue
Namibia
Mexico
Belgium
Cocos (Keeling) Islands
Norfolk Island
Angola
Montserrat
Bosnia and Herzegovina
Georgia
Mozambique
Nicaragua
Bulgaria
Hong Kong
Mayotte
Panama
Croatia
India
Botswana
Puerto Rico
Cyprus
Indonesia
Burkina Faso
Saint Kitts and Nevis
Czech Republic
Japan
Burundi
Saint Lucia
Denmark
Kazakhstan
Cameroon
Saint Pierre and Miquelon
Estonia
Kyrgyzstan
Cape Verde
Saint Vincent and the Grenadines
Faroe Islands
Laos
Central African Republic
Saint-Barthélemy
Finland
Malaysia
Chad
Sint Maarten
Germany
Iraq
Comoros
The Bahamas
Gibraltar
Israel
Côte d'Ivoire
Trinidad and Tobago
Greece
Jordan
Democratic Republic of the Congo
Turks and Caicos Islands
Guernsey
Kuwait
Djibouti
U.S. Virgin Islands
Hungary
Lebanon
Equatorial Guinea
United States
Iceland
Oman
Eritrea
Ireland
Palestine
Ethiopia
Isle of Man
Qatar
Gabon
Italy
Saudi Arabia
Ghana
Jersey
Syria
Guinea
Latvia
Turkey
Guinea-Bissau
Liechtenstein
United Arab Emirates
Kenya
Lithuania
Yemen
Lesotho
Luxembourg
Iran
Liberia
Malta
Afghanistan
Libya
Albania
Bahrain
Madagascar
Malawi
Mali
Mauritania
Mauritius
Morocco
Egypt