Publish your products
LAUNDRY LOCKER WITH OPEN SLOT, STAINLESS STEEL 300 x 300 x 2050MM
TEKNOMEK
Archived

LAUNDRY LOCKER WITH OPEN SLOT, STAINLESS STEEL 300 x 300 x 2050MM

These intelligently designed laundry lockers remove the cost of additional stands by featuring integral legs, 150mm from the floor to allow for easy clean access, featuring stainless steel levelling feet for stability.

The lip free laundry locker door prevents dirt build up at the bottom, thus reducing cleaning time, whilst being lockable to restrict access.
Vents allows for free air movement throughout the locker. The drainage holes situated at the back of the locker reduces pooling during washing down.
4 integral hooks (2 each side) allow for bags to capture the deposited dirty garments and be removed quickly and efficiently.
The sloping top prevents unwanted items being placed on top of the locker and creating dirt build up. The height allows for these lockers to stand alongside our full stainless steel range of lockers.


Specification
    • 300 x300x1920/2050mm
    • "post box" style opening for depositing dirty garments
    • Lockable hinged door
    • Sloping top and raised base for easy clean
    • 4 stainless steel internal hooks to support laundry bag
    • Grade 304 stainless steel
    • 4 x stainless steel levelling feet
Technical specification
  • Unique ref.CRLK-DLSSS
  • Product familyLocker
  • Product groupLockers
  • TypeObject (single object)
  • Date of publishing2022-10-10
  • Edition number1
  • Height (mm)2050
  • Width (mm)300
  • Depth (mm)300
Related
  • Material mainStainless steel
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_30_78_48
  • Uniclass 2015 DescriptionLockers