Publish your products
Sunbreaker between consoles horizontal installation - Azur range
Sunbreaker between consoles horizontal installation - Azur range
Sunbreaker between consoles horizontal installation - Azur range
Sunbreaker between consoles horizontal installation - Azur range
Sunbreaker between consoles horizontal installation - Azur range

    Sunbreaker between consoles horizontal installation - Azur range

    Blades of the Azur range are monobloc profiles (except for AS600x70 realized in 2 sections) with an ovoid «aerofoil» shape, in extruded aluminum. They are mainly used for: brise-soleil, screen and facade cladding. Finally, they are available in 13 different sections.
    Specification
    • The brise-soleil Azur with an application in cassette is composed of :
      ›› Blades’ flanges : cassette system ;
      ›› Ovoid «aerofoil» shape of blades.

      Dimensioning of the mounting flanges is defined after studies (thickness and material).
      Standard blade lengths are 4000, 5000 and 6000 mm (other lengths available upon request).

      The application type with cassette system provide a simple and quick way to install your brise-soleil :
      1) The blades are to be screwed between the mounting flanges ;
      2) The modules are to be fixed on the facade (brackets in stand-by position, folded return, between structural supports, etc.) ;
      3) Assembly at the customer’s charge.

    Technical specification
    • Unique ref.TEL010001
    • Product familySolar shading
    • Product groupBrise-soleil entre consoles pose horizontale
    • TypeObject (single object)
    • Date of publishing2019-11-25
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryConstruction - Shading Systems

    Region availability

    North America Europe South America Oceania Africa
    Collectivity of Saint Martin
    France
    Guyana
    French Polynesia
    Mayotte
    Guadeloupe
    New Caledonia
    Reunion
    Martinique
    Wallis and Futuna
    Saint Pierre and Miquelon
    Saint-Barthélemy
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit