Swing Glass DoorSwing Glass DoorSwing Glass DoorSwing Glass DoorSwing Glass DoorSwing Glass DoorSwing Glass DoorSwing Glass DoorSwing Glass DoorSwing Glass Door
View previous images
View next images

Swing Glass Door

If light affects mood, then our swing doors will cheer you right up. Light-diffusing glass hinged/pivot doors will brighten any room. A sleek glass door provides a modern refresh and upgrade from the standard door, instantly transforming any room. And because it is glass, it’s super easy to clean.

Specification
  • Swing Glass Door Features:

    • 5 mm thick tempered glass or 7 mm thick laminated glass
    • Choose a single door or double door for a french-door look
    • Lets light flow from one room to another
    • Safe and sturdy
    • Elegant locks and handles selection
    • ADA compliant accessories are available
    • Hinged door
    • Flex Angle Solutions is also available to solve space-planning challenges (for non-90 degree angles)

    Keywords: glass door, glass room divider, glass office divider, cubicle, office door, office partitions, interior sliding door, office enclosures, pantry door, hospitality, multifamily, apartment, apartments, office, doors, sliding, glass, sliding glass doors, glass walls, interior doors,interior glass doors. 

Technical specification
  • Unique ref.swing-doors
  • Collection setDoors
  • CollectionSwing
  • TypeObject (single object)
  • Date of publishing2022-02-23
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryAluminum
  • Designed inUnited States
  • Manufactured inChina
Classification
  • BIMobject CategoryDoors - Interior Doors
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 1.4 CodeL411
  • Uniclass 1.4 DescriptionDoors
  • Uniclass 2.0 CodePR-59-23
  • Uniclass 2.0 DescriptionDoorsets
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • NBS Reference Code59-23
  • NBS Reference DescriptionDoorsets
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitleDoors and Frames
  • OmniClass Number23-17 11 00
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

North America
Canada
United States
Mexico