FlowGuard® CPVC Pipe and Fittings, 16 - 160 mm SDR11

This high-performance piping system is the most widely used CPVC plumbing system in North America. Made by the industry-leader in CPVC, with more than 50 years of experience FlowGuard® pipe & fittings boast more than 50 years of field use. Over that time, billions of feet of pipe and fittings have been successfully installed globally in residential and commercial applications.

Performance Benefits:
-Anti-corrosion
-Greater resistance to impact fracture and high temperature deflection
-Strong solvent cement welded joints
-Lower condensation
-Fast and easy installation
-Lower labor costs

Advantages Over Competitive Systems:

Versus Copper
-No leaching of hazardous metals
-Light weight (six times less the weight)
-Maintains flow rate
-Lower material costs
-Quiet operation (four times quieter)

Versus Polyethylene (PE-X)
-Superior chlorine resistance
-Straight, professional appearance
-Strong, rigid system ( three times the tensile strength)
-No insert fitting – full flow system

Versus Polypropylene Random (PP-R)
-Superior chlorine resistance
-Thinner walls with same pressure bearing capability (less material required)
-Greater UV resistance
-No expensive tooling required

Availability
-16-160mm, SDR11

SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Africa
Angola
Burkina Faso
Burundi
Benin
Botswana
Democratic Republic of the Congo
Central African Republic
Republic of the Congo
Côte d'Ivoire
Cameroon
Cape Verde
Djibouti
Algeria
Western Sahara
Eritrea
Ethiopia
Gabon
Ghana
The Gambia
Guinea
Equatorial Guinea
Guinea-Bissau
Kenya
Comoros
Liberia
Lesotho
Libya
Morocco
Madagascar
Mali
Mauritania
Mauritius
Malawi
Mozambique
Namibia
Niger
Nigeria
Reunion
Rwanda
Seychelles
Sudan
Saint Helena
Sierra Leone
Senegal
Somalia
South Sudan
São Tomé and Príncipe
Swaziland
Chad
Togo
Tunisia
Tanzania
Uganda
Mayotte
South Africa
Zambia
Zimbabwe