Publish your products
Handle Båstad
Handle Båstad
Handle Båstad
Handle Båstad
Handle Båstad
Handle Båstad
Handle Båstad
Handle Båstad
Handle Båstad
Handle Båstad
    Theofils
    Archived

    Handle Båstad

    A handle where you can divide the foot and grip, which give you opportunities to combine material and color. This is an exclusive handle, in Scandinavian design and a perfect match with knob/hook Båstad. Design by Olle Lundberg.

    Specification
    • Hole spacing: 128 mm, 192 mm 256 mm.

      Color : Chrome/Chrome, Chrome/Matt black, Matt black/Chrome.

    Technical specification
    • Unique ref.handle-bastad
    • Product familyHandtag
    • Product groupHandle Bastad
    • TypeObject (single object)
    • Date of publishing2024-03-04
    • Edition number1
    Classification
    • BIMobject CategoryKitchen - Kitchen