Publish your products
Handle Varberg
Handle Varberg
Handle Varberg
Handle Varberg
Handle Varberg
Handle Varberg
Handle Varberg
    Theofils
    Archived

    Handle Varberg

    A T-handle where you can divide the foot and grip, which give you opportunities to combine material and color. This is an exclusive handle, in Scandinavian design and a perfect match with knob/hook Varberg. Design by Olle Lundberg.

    Specification
    • Hole spacing: 128 mm, 192 mm, 256 mm, 704 mm.

      Color : Matte Black/Chrome, Chrome/Chrome, Chrome/Matte black, Stainless steel-look/Stainless steel-look.

    Technical specification
    • Unique ref.handle-varberg
    • Product familyHandtag
    • Product groupHandle Varberg
    • TypeObject (single object)
    • Date of publishing2024-03-04
    • Edition number1
    Classification
    • BIMobject CategoryKitchen - Kitchen