Auroom Baia Wellness SaunaAuroom Baia Wellness Sauna
View previous images
View next images
Thermory

Auroom Baia Wellness Sauna

With its ergonomic design and special features, the Baia sauna is particularly attractive thanks to its curved seating.

Wavy benches can usually only be found in larger saunas, but we wanted to offer this luxury touch for a sauna that can fit into smaller spaces.

Baia offers an unbeatable price-to-quality ratio – alongside its energy efficiency and quality construction, this makes it the best option for a low-cost, aesthetically pleasing, and ergonomic compact sauna.

As well as being comfortable, Baia looks incredible, with features that really make it stand out from the crowd. Welcome to a luxurious new era for small saunas!

Specification
  • KEY FEATURES

    • Cosy and pleasant feel and look thanks to quality and colour of thermo-aspen
    • Small dimensions, easy fit to smaller (bath)rooms
    • Beautiful and comfortable wavy bench
    • Easy-to-install DIY-sauna: ca 4-6 h with two persons
    • Heater power selection between 3,5 or 4,5 kW
    • Lighting with IR sensor switch
    • Wooden details pre-treated with sauna wax
    • Premium door with metal-wood handle

    Auroom is a Thermory Company

Technical specification
  • Unique ref.baia-wellness-sauna
  • Collection setAuroom Wellness Saunas
  • CollectionBaia
  • TypeObject (single object)
  • Date of publishing2022-06-01
  • Edition number1
Related
  • Material mainSpruce
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Sanitary
  • Uniclass 2015 CodeSs_40_15_75_76
  • Uniclass 2015 DescriptionSauna package systems
  • CSI MasterFormat 2014 Code13 24 16
  • CSI MasterFormat 2014 TitleSaunas
  • OmniClass TitleSaunas
  • OmniClass Number23-19 31 15 17

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States