Publish your products
Interior or Sauna - Alder STEP Wall Paneling
Interior or Sauna - Alder STEP Wall Paneling
Interior or Sauna - Alder STEP Wall Paneling
Interior or Sauna - Alder STEP Wall Paneling
    Thermory

    Interior or Sauna - Alder STEP Wall Paneling

    STEP interior wall paneling can be used to create an angular wall with broad grooves. It can also be combined with other profiles for a striking effect.

    Alder is a hardy and water-repellent wood that doesn’t overheat, with a beautiful reddish tone and a pleasant texture.

    Create your dream sauna or high end interior space.

    Specification
      • Application: Interior, Sauna Materials
      • Use: Interior Only
      • Type: Wall Paneling
      • Species: Alder
      • Color: Light Brown
      • Finish: Unoiled, Unwaxed
      • Texture: Smooth
      • Installation type: Hidden
      • Profile: Grooved
      • Installation methods: Staple
      • Modification Strength: Not Thermally Modified

      5/4x3 Alder STEP

      • Thickness: 1.06
      • Width: 2.5
      • Coverage: 2.2
    Technical specification
    • Unique ref.interior-or-sauna-alder-STEP-wall-paneling
    • Product familyInterior
    • Product groupInteriors and Saunas
    • TypeObject (single object)
    • Date of publishing2023-03-28
    • Edition number1
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inEstonia
    Classification
    • BIMobject CategoryConstruction Materials - Wood
    • CSI MasterFormat 2014 Code07 46 23
    • CSI MasterFormat 2014 TitleWood Siding

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit