Publish your products
Interior or Sauna - Thermo-Spruce STS4 Wall Paneling
Interior or Sauna - Thermo-Spruce STS4 Wall Paneling
Interior or Sauna - Thermo-Spruce STS4 Wall Paneling
    Thermory

    Interior or Sauna - Thermo-Spruce STS4 Wall Paneling

    STS4 wall panels feature narrow, angular grooves for a bold look and feel. They can provide a striking contrast when used alongside other profiles.

    The color of thermally modified spruce is an attractive golden brown with rustic knots.

    Create your dream sauna or high end interior space.


    Specification
      • Application: Interior, Sauna Materials
      • Use: Interior Only
      • Type: Wall Paneling
      • Species: Thermo-Spruce
      • Color: Golden Brown
      • Finish: Unoiled, Unwaxed
      • Texture: Smooth
      • Installation type: Hidden
      • Profile: Grooved
      • Installation methods: Staple
      • Modification Strength: Medium Intensity

      1x4 Thermo-Spruce STS4

      • Thickness: .59
      • Width: 3.5
      • Coverage: 3.2


      Technical specification
      • Unique ref.interior-or-sauna-thermo-spruce-STS4-wall-paneling
      • Product familyInterior
      • Product groupInteriors and Saunas
      • TypeObject (single object)
      • Date of publishing2023-03-28
      • Edition number1
      Related
      • Material mainThermally Modified Wood
      • Material secondaryWood
      • Designed inUnited States
      • Manufactured inEstonia
      Classification
      • BIMobject CategoryConstruction Materials - Wood
      • CSI MasterFormat 2014 Code07 46 23
      • CSI MasterFormat 2014 TitleWood Siding

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit