SUPER 8 PLATEAU RADIATOR 11SUPER 8 PLATEAU RADIATOR 11SUPER 8 PLATEAU RADIATOR 11
View previous images
View next images
Thermrad

SUPER 8 PLATEAU RADIATOR 11

The Thermrad Super-8 Plateau is supplied with a luxurious casing and a flat front.
Similar to the Super-8 Compact, the Plateau version is suitable for universal applications. Fitted with up to 8 pipe connections, this radiator can be used for almost any situation. (4 base-connections 3/4" and 4 side-connections 1/2")
The connections at the bottom offer optimal ease of installation and also ensure that pipes are virtually hidden.
The Super-8 radiators are extremely suitable for new systems, and, because of their many connection options, they are an excellent choice when adding to or replacing existing radiators.
All radiators are supplied complete with handy snap brackets for fast, safe and invisible wall mounting.

Specification
  • SUPER 8 PLATEAU RADIATOR 11 is available in the following sizes:

    Height 400 mm available in length: 500 mm, 600 mm, 800 mm, 1000 mm, 1200 mm, 1400 mm, 1600 mm, 1800 mm, 2000 mm.

    Height 500 mm available in length: 500 mm, 600 mm, 700 mm, 800 mm, 1000 mm, 1200 mm, 1400 mm, 1600 mm, 1800 mm, 2000 mm.

    Height 600 mm available in length: 500 mm, 600 mm, 700 mm, 800 mm, 1000 mm, 1200 mm, 1400 mm, 1600 mm.

    Height 700 mm available in length: 400 mm, 500 mm, 600 mm, 800 mm, 1000 mm.

    Height 900 mm available in length: 400 mm, 500 mm, 600 mm, 800 mm.

Technical specification
  • Unique ref.SUPER-8-PLATEAU-RADIATOR-11
  • Collection setS8 Plateau
  • CollectionPanel radiator
  • TypeObject (single object)
  • Date of publishing2017-05-31
  • Edition number4
Related
  • Material mainSteel
  • Designed inNetherlands
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationSpace Heater
  • UNSPSC nameRadiators
  • UNSPSC code40101801
  • Uniclass 2015 CodePr_70_60_36_73
  • Uniclass 2015 DescriptionRadiators
  • CSI MasterFormat 2014 Code23 82 29
  • CSI MasterFormat 2014 TitleRadiators
  • OmniClass TitlePlate Radiators
  • OmniClass Number23-33 15 21 15

Region availability

Europe
Denmark
Norway
Sweden
Netherlands
Poland