We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

SUPER 8 WINDOW RADIATOR 33 (Floor)

Unique ref.: SUPER-8-WINDOW-RADIATOR-33
Brand: Thermrad
Product family: S8 Window Radiator
Product group: Panel radiator
Date of publishing: 2018-10-01
Edition number: 2
Type: Object (single object)
Download (2)

Window radiator with 8 connections (4 bottom connections 3/4" & 4 side-connections 1/2").

An extra low model with a height of only 200mm. This makes the radiator perfect for low parapets and ceiling-to-floor windows. It provides a maximum outdoor view, allowing in plenty of daylight. The radiators are fitted with 8 pipe connections, making them suitable for any type of living or work situation. By using the bottom connections pipes can be connected virtually out of sight. Can be mounted on wall- or floor brackets.

SUPER 8 WINDOW RADIATOR 33 is available in the following sizes:

Height 200 mm available in length: 800 mm, 1000 mm, 1200 mm, 1200 mm, 1400 mm, 1600 mm, 1800 mm, 2000 mm, 2200 mm, 2200 mm, 2400 mm, 2600 mm, 2800 mm, 3000 mm.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in:

BIMobject Category: HVAC - Heaters
IFC classification: Space Heater
UNSPSC name: Radiators
UNSPSC code: 40101801
Uniclass 1.4 Code: L75621
Uniclass 1.4 Description: Radiators
Uniclass 2.0 Code: PR-60-36-73
Uniclass 2.0 Description: Radiators
Uniclass 2015 Code: Pr_70_60_36_73
Uniclass 2015 Description: Radiators
NBS Reference Code: 60-36-73
NBS Reference Description: Radiators
CSI MasterFormat 2014 Code: 23 82 29
CSI MasterFormat 2014 Title: Radiators
OmniClass Number: 23-33 15 21 15
OmniClass Title: Plate Radiators
This product is available in:
Europe
  • Denmark
  • Netherlands
  • Norway
  • Poland
  • Sweden

BIMobject SEEK Properties

HVAC - Heaters

Name Value
Depth 165 mm
Heater Height 200 mm
Heater Length 1000 mm — 3000 mm
Heating Capacity 0.983 kW — 2.949 kW
Height 200 mm
Length 1000 mm — 3000 mm
Material Steel
Unit Material Steel
Width 165 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 1000 mm — 3000 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

All BIM objects are real products from real manufacturers confirmed and approved