Publish your products
Roll Drops
Roll Drops
Roll Drops
Roll Drops

    Roll Drops

    Our roll drops consist of a long, motorized aluminum roller hoist to securely raise, lower, and store all kinds of soft stage elements. Thern’s compact and convenient roll drops are available in fixed and variable speeds, while drop heights and lengths can be customized to suit specific needs for theaters and other venues with space limitations. Controls are sold separately and are also available in single or variable speeds.

    Built to last, our components are made of durable, heavy-duty materials. We guarantee consistent service life for your Thern Stage Equipment roll drops by offering a two-year limited warranty to make sure that you’re 100% satisfied.

    Specification
    • Series RD5 – Length: Up to 34', Avg. Line Speed: 40 fpm, Max Fabric Height: 40', Max Capacity: 500 lbs

      Series RD8 – Length: Up to 50', Avg. Line Speed: 40 fpm, Max Fabric Height: 40', Max Capacity: 500 lbs

    Technical specification
    • Unique ref.roll-drops
    • Product familyHoists
    • Product groupTheater Roll Drops
    • TypeObject (single object)
    • Date of publishing2026-01-29
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Theatre and Stage Equipment
    • CSI MasterFormat 2014 Code41 22 23
    • CSI MasterFormat 2014 TitleHoists
    • OmniClass Number23-23 17 27
    • OmniClass TitleHoists

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit