The pipes (COBRAPEX) are suited for any type of heating/cooling and hygienic sanitary systems, plants for the distribution of compressed air, with applications in the residential, commercial, and agricultural field, generally with any kind of non-corrosive fluid*.
The pipes are equipped with an oxygen barrier EVOH (ethylene-alcohol-polivynil) and is manufactured with high density polyethylene and is cross-linked by means of a chemical process (cross-linking with silane). COBRAPEX crosslinking is of the “b” type (PE-Xb).
* To verify the compatibility of fluids or other substances please contact the technical offices in Tiemme.
High density Pe-X pipe with anti-oxygen barrier EVOH
Available with red or blue insulation
Wide range available, for any installation need diameters from 12 to 32 mm.**
** Verifiy the thickness on the relevant data sheet
Production range:
Art. 0600
Pe-X pipe with aluminium coil
Related products:
Art. 1650 Press fitting /Male for multi-layer pipe
Art. 1651 Double press fitting for multi-layer pipe
Art. 1652 Press fitting /Female for multi-layer pipe
Art. 1653-1661 Double elbow press fitting for multi-layer pipe (angle 45° or 90°)
Art. 1654 Elbow press fitting Male for multi-layer pipe
Art. 1655 Elbow press fitting Female for multi-layer pipe
Art. 1656 Elbow press fitting female flanged wall-plate for multi-layer pipe
Art. 1657 "T" press fitting for multi-layer pipe
Art. 1658 "T" press fitting male for multi-layer pipe
Art. 1659 "T" press fitting female for multi-layer pipe
Region availability
Europe | Asia | North America | Africa | South America | Oceania |
---|---|---|---|---|---|
Andorra | United Arab Emirates | Antigua and Barbuda | Angola | Argentina | American Samoa |
Albania | Afghanistan | Anguilla | Burkina Faso | Bolivia | Australia |
Austria | Armenia | Aruba | Burundi | Brazil | Cook Islands |
Åland Islands | Azerbaijan | Barbados | Benin | Chile | Fiji |
Bosnia and Herzegovina | Bangladesh | Saint-Barthélemy | Botswana | Colombia | Federated States of Micronesia |
Belgium | Bahrain | Bermuda | Democratic Republic of the Congo | Ecuador | Guam |
Bulgaria | Brunei | Caribbean Netherlands | Central African Republic | Falkland Islands (Islas Malvinas) | Kiribati |
Belarus | Bhutan | The Bahamas | Republic of the Congo | French Guiana | Marshall Islands |
Switzerland | Cocos (Keeling) Islands | Belize | Côte d'Ivoire | Guyana | Northern Mariana Islands |
Cyprus | China | Canada | Cameroon | Peru | New Caledonia |
Czech Republic | Christmas Island | Costa Rica | Cape Verde | Paraguay | Norfolk Island |
Germany | Georgia | Cuba | Djibouti | Suriname | Nauru |
Denmark | Hong Kong | Curaçao | Algeria | Uruguay | Niue |
Estonia | Indonesia | Dominica | Egypt | Venezuela | New Zealand |
Spain | Israel | Dominican Republic | Western Sahara | French Polynesia | |
Finland | India | Grenada | Eritrea | Papua New Guinea | |
Faroe Islands | British Indian Ocean Territory | Greenland | Ethiopia | Pitcairn Islands | |
France | Iraq | Guadeloupe | Gabon | Palau | |
United Kingdom | Iran | Guatemala | Ghana | Solomon Islands | |
Guernsey | Jordan | Honduras | The Gambia | Tokelau | |
Gibraltar | Japan | Haiti | Guinea | Timor-Leste | |
Greece | Kyrgyzstan | Jamaica | Equatorial Guinea | Tonga | |
Croatia | Cambodia | Saint Kitts and Nevis | Guinea-Bissau | Tuvalu | |
Hungary | North Korea | Cayman Islands | Kenya | United States Minor Outlying Islands | |
Ireland | South Korea | Saint Lucia | Comoros | Vanuatu | |
Isle of Man | Kuwait | Collectivity of Saint Martin | Liberia | Wallis and Futuna | |
Iceland | Kazakhstan | Martinique | Lesotho | Samoa | |
Italy | Laos | Montserrat | Libya | ||
Jersey | Lebanon | Mexico | Morocco | ||
Liechtenstein | Sri Lanka | Nicaragua | Madagascar | ||
Lithuania | Myanmar (Burma) | Panama | Mali | ||
Luxembourg | Mongolia | Saint Pierre and Miquelon | Mauritania | ||
Latvia | Macau | Puerto Rico | Mauritius | ||
Monaco | Maldives | El Salvador | Malawi | ||
Moldova | Malaysia | Sint Maarten | Mozambique | ||
Montenegro | Nepal | Turks and Caicos Islands | Namibia | ||
Macedonia (FYROM) | Oman | Trinidad and Tobago | Niger | ||
Malta | Philippines | United States | Nigeria | ||
Netherlands | Pakistan | Saint Vincent and the Grenadines | Reunion | ||
Norway | Palestine | British Virgin Islands | Rwanda | ||
Poland | Qatar | U.S. Virgin Islands | Seychelles | ||
Portugal | Saudi Arabia | Sudan | |||
Romania | Singapore | Saint Helena | |||
Serbia | Syria | Sierra Leone | |||
Russia | Thailand | Senegal | |||
Sweden | Tajikistan | Somalia | |||
Slovenia | Turkmenistan | South Sudan | |||
Svalbard and Jan Mayen | Turkey | São Tomé and Príncipe | |||
Slovakia | Taiwan | Swaziland | |||
San Marino | Uzbekistan | Chad | |||
Ukraine | Vietnam | Togo | |||
Vatican City | Yemen | Tunisia | |||
Tanzania | |||||
Uganda | |||||
Mayotte | |||||
South Africa | |||||
Zambia | |||||
Zimbabwe |