The pipes (AL-COBRAPEX) are suited for any type of heating/cooling and hygienic sanitary systems, plants for the distribution of compressed air, with applications in the residential, commercial, and agricultural field, generally with any kind of non-corrosive fluid*.
The pipes are MULTI-LAYER pipes with aluminium coil and present a valid alternative to both plastic and metal tubes which are normally employed in common systems. The technology of these pipes lies in the fact that a metal layer (aluminium) is inserted between two layers of plastic material (polyethylene and PE-Xb) thereby combining the advantages of the plastic component (resistance to abrasion, resistance to corrosion and other chemical agents, lightness and easy installation), with those of the aluminium component (resistance to high pressure, dimensional stability and reduced thermal expansion).
* To verify the compatibility with fluids and other substances please contact the technical offices in Tiemme.
PE-Xb multi-layer pipe with aluminium coil
Available with green insulation.
Wide range available, for any installation need diameters from 16 to 32 mm.**
**Verifiy the thickness on the relevant data sheet
Production range:
Art.0200 High density Pe-X pipe with anti-oxygen barrier (EVOH)
Related products:
Art. 1650 Press fitting /Male for multi-layer pipe
Art. 1651 Double press fitting for multi-layer pipe
Art. 1652 Press fitting /Female for multi-layer pipe
Art. 1653-1661 Double elbow press fitting for multi-layer pipe (angle 45° or 90°)
Art. 1654 Elbow press fitting Male for multi-layer pipe
Art. 1655 Elbow press fitting Female for multi-layer pipe
Art. 1656 Elbow press fitting female flanged wall-plate for multi-layer pipe
Art. 1657 "T" press fitting for multi-layer pipe
Art. 1658 "T" press fitting male for multi-layer pipe
Art. 1659 "T" press fitting female for multi-layer pipe
Region availability
Europe | Asia | North America | Africa | South America | Oceania |
---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominica | Egypt | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iran | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Greece | Israel | Grenada | Ethiopia | Samoa | |
Guernsey | Japan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Jordan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Guinea | Tokelau | |
Ireland | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Italy | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Liberia | Vanuatu | |
Latvia | Macau | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Pakistan | Saint-Barthélemy | Mozambique | ||
North Macedonia | Palestine | Sint Maarten | Namibia | ||
Norway | Philippines | The Bahamas | Niger | ||
Poland | Qatar | Trinidad and Tobago | Nigeria | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
Romania | Singapore | U.S. Virgin Islands | Reunion | ||
Russia | South Korea | United States | Rwanda | ||
San Marino | Sri Lanka | Saint Helena | |||
Serbia | Syria | São Tomé and Príncipe | |||
Slovakia | Taiwan | Senegal | |||
Slovenia | Tajikistan | Seychelles | |||
Spain | Thailand | Sierra Leone | |||
Svalbard and Jan Mayen | Türkiye | Somalia | |||
Sweden | Turkmenistan | South Africa | |||
Switzerland | United Arab Emirates | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Tanzania | |||
Vatican City | Yemen | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |