Publish your products
1876 - 1876K50_ G3/4" - G1" MAXIMA VERTI Modular linear manifold with shut-off valve, connections 24x19fil (Ø18) and G3/4"x18
TIEMME

1876 - 1876K50_ G3/4" - G1" MAXIMA VERTI Modular linear manifold with shut-off valve, connections 24x19fil (Ø18) and G3/4"x18

Distribution manifolds ( MAXIMA ) are generally used in distribution networks for hot and cold water.
Thanks to their configuration they allow the parallel supply of utilities for hot water and/or cold water, thereby reducing load losses to a minimum. The manifolds are produced in conformity with the relative regulations and are certified for their chemical composition of the used materials and on a dimensional level.

Modular manifold in chrome-plated brass with shut-off valve and utility-identifying plates

Wide range available, for any installation requirement from 2÷5 vie
Size G3/4" (DN20) or G1" (DN25) with phased thread with sealing gasket
Multiple derivations

Also available in the following versions:
Art.1876 connections G3/4”x18 (Euroconus) and inter-axial distance 36mm
Art.1876K50 connections 24x19 fil (Ø18) and inter-axial distance 50mm

Production range:
Art.1866SH size G3/4” (DN20) in yellow brass
Art.1868SH size G1” (DN25) in yellow brass


Related products:
Art.0200 High density Pe-X pipe with anti-oxygen barrier (EVOH)
Art.1716 Press fitting for Pe-X pipe with connections G1/2”x16 e G3/4”x18 (Euroconus)
Art.1435K Compression fitting for Pe-X pipe and connections G1/2”x16
Art.1436K Compression fitting for Pe-X pipe and connections G3/4”x18 (Euroconus)

Art.0600 Pe-X pipe with Aluminium coil
Art.1668 Press fitting for multi-layer pipes with connections G1/2”x16
Art.1635K Compression fitting for multi-layer pipe with connections G1/2”x16
Art.1666 Press sitting for multi-layer pipes with connection G3/4”x18 (Euroconus)
Art.1636K Compression fitting for multi-layer pipes with connection G3/4”x18 (Euroconus)

Art.1812 Universal box

Art.1939 Box adjustable in height and width

Specification
  • Art.1876K50
    Modular distribution manifold in brass with shut-off valve and utility-identifying plates.
    Size G1” (DN25) and connections 2÷4 da G3/4”x18 (Euroconus) axial-distance 50mm.
    Body: Chrome plated brass CW617N
    Valve: white ABS

    Maximum working temperature: 110°C
    Minimum working temperature: - 20°C
    Maximum working pressure: 16 bar
    Suitable liquids: Water
    Thread: Male UNI ISO 228 cylindrical /Female UNI ISO 228 cylindrical



    Art.1876K
    Modular distribution manifold in brass with shut-off valve and utility-identifying plates.
    Size G3/4” (DN20) or G1” (DN25) and connections 2÷5 of 24x19 fil (Ø18) axial-distance 36mm.
    Body: Chrome plated brass CW617N
    Valve: white ABS

    Maximum working temperature: 110°C
    Minimum working temperature: - 20°C
    Maximum working pressure: 16 bar
    Suitable liquids: Water
    Thread: Male UNI ISO 228 cylindrical /Female UNI ISO 228 cylindrical


Technical specification
  • Unique ref.1876-1876K50_MAXIMA-VERTI-Manifold-Collettore
  • Product familyDISTRIBUTION MANIFOLDS
  • Product groupSCREW MANIFOLDS
  • TypeObject (single object)
  • Date of publishing2026-10-16
  • Edition number1
Related
  • Material mainBrass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • IFC classificationDistribution Flow Element
  • ETIM CodeEC010382
  • ETIM NameCentral heating distributor/collector for radiators/convectors
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodeSs_55
  • Uniclass 2015 DescriptionPiped supply systems
  • CSI MasterFormat 2014 Code22 35 00
  • CSI MasterFormat 2014 TitleDomestic Water Heat Exchangers
  • OmniClass Number23-39 21 13 21
  • OmniClass TitleManifolds
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe