Publish your products
1882 _ Male Cap for Manifolds
1882 _ Male Cap for Manifolds
    TIEMME

    1882 _ Male Cap for Manifolds

    Press fittings are suitable for every type of heating/cooling and hygienic sanitary system with applications in the residential, commercial, industrial, and agricultural field, usually with any type of non-corrosive fluid.

    Cap for manifold with threaded male connection ISO 228.

    Wide range available, for any installation and connection requirement from G1/2" (DN15) to G2" (DN50).



    Production range:
    Art. 1880 Cap for manifold with threaded female
    Art. 1880N Cap for manifold with threaded female nickel plated
    Art. 1880C Cap for manifold with threaded female Chrome plated


    Related products:
    Art.1822-1832 with main connections G3/4" - G1"
    Art.1822RCP-1832RCP with main connections G3/4" - G1"
    Art.1866K-1868K-1877K36-1877K50 with main connections G3/4" - G1" - G1"1/4
    Art.1876K-1876K50 with main connections G3/4" - G1"
    Art.1883-1884-1885 with main connections G3/4" - G1" - G1"1/4

    Specification
    • Art.1882
      Cap for manifold with threaded male connection
      Production range from G1/2" (DN15) to G2" (DN50)
      Body: brass CW617N

      Maximum operating temperature: 200°C
      Minimum operating temperature: - 20°C
      Maximum operating pressure: 30 bar
      Thread: Male UNI ISO 228

    Technical specification
    • Unique ref.1882_Male-Cap-Manifold-Tappo-Maschio-Collettori
    • Product familyFITTINGS
    • Product groupGENERIC FITTINGS
    • TypeObject (single object)
    • Date of publishing2026-10-20
    • Edition number1
    Related
    • Material mainBrass
    Classification
    • BIMobject CategoryPlumbing - Plumbing
    • IFC classificationPipe Fitting
    • ETIM CodeEC003023
    • ETIM NameFitting with 1 connection
    • Uniclass 2015 CodePr_65_52
    • Uniclass 2015 DescriptionPipe, tube and fitting products
    • CSI MasterFormat 2014 Code40 79 66
    • CSI MasterFormat 2014 TitleInstrument Valve Manifolds, Valves, and Fittings
    • OmniClass Number23-19 25 13 21 17
    • OmniClass TitleFittings