Publish your products
1940 _ Metal box for mixing and distribution manifolds, adjustable in height and depth
TIEMME

1940 _ Metal box for mixing and distribution manifolds, adjustable in height and depth

Inspectable metal box for manifolds, adjustable in height and depth.
Suited for floor installation or in-wall with 80mm distance.

Made of sheet metal with frame and painted door, white colour RAL 9010.
Cover closing by cylindrical lock.
Complete with kit guide for the installation of the manifold and extendable support feet for floor installation.

Wide range available, for any installation requirement:
Length from 600 to 1200mm
Height: 670mm (extendable foot from 0 to 110mm)
Depth: 120 to 170mm (adjustable)

Available in the following versions:
Size                         | N° of ways
600 x 670 x 120÷170mm | 2÷6 vie*
700 x 670 x 120÷170mm | 7÷8 vie*
850 x 670 x 120÷170mm | 9÷10 vie*
1000 x 670 x 120÷170mm | 11÷14 vie*
1200 x 670 x 120÷170mm | 15÷16 vie**
*With pre-assembled FLOOR series manifolds 3873-3873BY-3878-3878BY-3871POL


Production range:
Art.1939 Metal box adjustable in height and depth for G1" (DN25) manifolds. Length up to 1000mm
Art.1812 Universal box for manifolds

Related products:
Art.1822-1832 Modular NINO brass manifold with ball valve and red/blue T-handle
Art.1866K-1868K Modular MAXIMA brass manifold with stop valve
Art.1877SKIT kit for fixing manifolds NINO and MAXIMA
Art.1870 fixing brackets for manifolds NINO and MAXIMA

Art.3873-3873BY Collettore premontato FLOOR per riscaldamento radiante con flussimetri
Art.3878-3878BY Collettore premontato FLOOR per riscaldamento radiante con vitone memoria meccanica
Art.3871POL-3872POL Collettore premontato in POLIAMMIDE per riscaldamento radiante con flussimetri

Art.3873-3873BY pre-assembled FLOOR manifold for radiant heating with fluxmeters
Art.3878-3878BY pre-assembled FLOOR manifold for radiant heating mechanical screws
Art.3871POL pre-assembled manifold in POLYAMIDE for radiant heating with fluxmeters

Art.0200 high density Pe-X pipe with anti-oxygen barrier (EVOH)
Art.0600 Pe-X pipe with Aluminium coil

Specification
  • Art.1940
    In-wall metal box in powder-coated galvanized sheet metal, available in the lengths 600, 700, 850, 1000 e 1200 mm, height 670 mm (with adjustable feet up to 110mm) and adjustable depth from 120 to 170 mm, complete with fixing brackets, inspectable door cover with lock and netted back

Technical specification
  • Unique ref.1940_Metalbox-Cabinet_Cassetta-Collettori
  • Product familyDISTRIBUTION MANIFOLDS
  • Product groupBOXES AND WALL MOUNTING SUPPORTS
  • TypeObject (single object)
  • Date of publishing2020-09-28
  • Edition number1
Related
  • Material mainZinc
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - HVAC
  • IFC classificationDistribution Flow Element
  • ETIM CodeEC003607
  • ETIM NameGroup distributor housing watertight
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodeSs_55_70
  • Uniclass 2015 DescriptionWater distribution and supply systems
  • OmniClass Number23-39 21 13 21
  • OmniClass TitleManifolds

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit