Publish your products
2361-2371-2381 _ MISTRAL standard ball valve male/female with aluminium handle
TIEMME

2361-2371-2381 _ MISTRAL standard ball valve male/female with aluminium handle

4.8 out of 5 stars4.8(12 reviews)

It is suited for all domestic hydraulic systems, heating or sanitary systems, compressed air, various oils, petrol products, generally with any kind of non-corrosive fluid.

The installation direction of the valve relating to the flow of the circuit is indifferent if not otherwise specified with the indication of specific marks (usually arrows) on the body of the valve.

Full bore valves for water with threaded connection Male/Female UNI ISO 228..
Available with Aluminium T handle.

Wide range available, for any installation and connection from G1/2" (DN15) to G2"(DN50).

Available in the following versions:
Art. 2361 - Red aluminium handle
Art. 2371 - Red T handle
Art. 2381 - Red steel flat handle



Production range:
Art. 2311 - 2311N Full bore ball valve with Male/Female thread
Art. 2360 - 2360N - 2370 - 2370B - 2370N Standard bore ball valve for water with Female/Female thread
Art. 2310 - 2310N - 2320 - 2320N Full bore ball valve with Female/Female thread
Art. 2372 - 2372B - 2382 - 2382B Standard bore ball valve for water with Male/ Male thread
Art. 2332 Full bore ball valve for water with Male/ Male thread

Related products:
Art. 0600 Pe-X pipe with Aluminium coil
Art. 1650 Press fitting /Male for multi-layer pipe
Art. 1652 Press fitting /Female for multi-layer pipe
Art. 1654 Elbow press fitting Male for multi-layer pipe
Art. 1655 Elbow press fitting Female for multi-layer pipe
Art. 1658 “T" press fitting male for multi-layer pipe
Art. 1659 “T" press fitting female for multi-layer pipe

Specification
  • Art. 2361
    Standard bore ball valve for water with threaded connection male/female
    Production range from G1/2" (DN15) to G2"(DN50).
    Body: brass CW617N nickel plated
    Handle: Red Aluminium

    Maximum working temperature: 120°C
    Minimum working temperature: - 20°C
    Maximum working pressure: See product data sheet
    Thread: Male/Female UNI ISO 228



    Art. 2371
    Standard bore ball valve for water with threaded connection male/female
    Production range from G1/2" (DN15) to G1"1/4 (DN32).
    Body: brass CW617N nickel plated
    Handle: Red T handle

    Maximum working temperature: 120°C
    Minimum working temperature: - 20°C
    Maximum working pressure: See product data sheet
    Thread: Male/Female UNI ISO 228


    Art. 2381
    Standard bore ball valve for water with threaded connection male/female
    Production range from G1/2" (DN15) to G2"(DN50).
    Body: brass CW617N nickel plated
    Handle: Red steel flat handle

    Maximum working temperature: 120°C
    Minimum working temperature: - 20°C
    Maximum working pressure: See product data sheet
    Thread: Male/Female UNI ISO 228




Technical specification
  • Unique ref.2361-2371-2381_Ball-valve_Valvola-sfera
  • Product familyVALVES AND TAPS
  • Product groupBALL VALVES FOR WATER
  • TypeObject (single object)
  • Date of publishing2020-09-28
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryAluminum
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • ETIM CodeEC011343
  • ETIM NameBall valve
  • UNSPSC nameBall valves
  • UNSPSC code40141607
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63.33
  • CSI MasterFormat 2014 TitleMetallic Ball Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit