Publish your products
DC012_ Wall mounted shower column - Round
DC012_ Wall mounted shower column - Round
DC012_ Wall mounted shower column - Round
    TIEMME

    DC012_ Wall mounted shower column - Round

    The wall mounted round shower column with thermostatic mixer, particularly suitable for more efficient water management in the home.

    We consider water consumption as a vital element and climate protection starts with simple daily actions such as taking a shower or washing your hands, for this reason, our products offer:

    - WATER SAVING (It is necessary to overcome an opening resistance in order to have a greater water flow, it avoids any unnecessary
    consumption during the unaware flowing of water)
    - ENERGY SAVING (hot water flows only by rotating the lever to the left)
    - INNOVATIVE FLOW NOZZLE (designed to reduce water flow by 30% thanks to the combination of flow limitation and water enrichment).

    We want to encourage products set that allow significant savings in terms of water and energy, without limiting comfort and quality of life.

    Shower column with external thermostatic mixer

    Available with G1/2" (DN15) Male connection.
    Shower hose PVC length 1500mm anti twist
    Model DC009 with Ø200mm steel shower head and brass hand shower
    Model DC012 with Ø200mm ABS shower head and hand shower

    Products range:
    Art. DC003 /DC006 Wall mounted square shower column
    Art. DC301 +DC401 Wall mounted round shower
    Art. DC302 +DC402 Wall mounted square shower
    Art. TN01LC Single-lever wash basin mixer with long lever (sink/ kitchen)
    Art. TN02 Single-lever bidet mixer
    Art. TN03 Single-lever bathtub mixer with shower kit
    Art. TN04 Single-lever shower mixer with shower kit
    Art. TN05 Single-lever wallplate bath/ shower mixer with 2-way diverter
    Art. TN06 Single-lever wallplate shower mixer

    Related products:
    Art. 0600 Multiplayer pipe with aluminium insert
    Art. 4737 Thermostatic mixing valvle with threaded female
    Art. 4738 Thermostatic mixing valve with threaded male connections
    Art. 4739 Thermostatic mixing valve with threaded tailpieces male connections

    ROW/ LOOP Connection:
    Art. 1676USM Wallplate elbow Female with "U" shape for multilayer pipes
    Art. 1654U Male /press fitting with "U" shape for multilayer pipes
    Art. 1656DFCT Wallplate elbow Female for multilayer pipes
    Art. 1656 Wallplate elbow Female for multilayer pipes
    Art. 1481 Shaped wall bracket with alignment
    Art. 1493Z Straight wall bracket with regulation slots

    LINEAR Connection :
    Art. 1656DFCT Wallplate elbow Female for multilayer pipes
    Art. 1656 Wallplate elbow Female for multilayer pipes
    Art. 1481 Shaped wall bracket with alignment
    Art. 1493Z Straight wall bracket with regulation slots

    Specification
    • shower

    Technical specification
    • Unique ref.DC012-shower-column-round_doccia-colonna
    • Product familySANITARY
    • Product groupSHOWER MIXER
    • TypeObject (single object)
    • Date of publishing2022-09-07
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryABS
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011613
    • ETIM NameShower column/panel
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit