Publish your products
Hybrid Pedestals - Span Bridge

Hybrid Pedestals - Span Bridge

Drainage systems and drain strainers often present unexpected layout issues for pedestal systems on rooftop decks. Tile Tech has solved this problem with Span Bridge. Manufactured from corrosion resistant aluminum 6061 in a anodized black color, Span Bridge is designed to pass over rooftop drains or other obstacles with ease. Simply slide two adjustable pedestals with Uni-Caps into lower track to form a base, next slide the top pedestal's Uni-Base into the upper track.

Specification

Technical specification
  • Unique ref.hybrid-pedestal-adjustable-span-bridge
  • Product familyRoof Pavers Pedestals
  • Product groupHybrid Pedestal System
  • TypeObject (single object)
  • Date of publishing2024-02-19
  • Edition number1
  • Height (inches)3.5
  • Width (inches)8.32
  • Depth (inches)32
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)3.5
Classification
  • BIMobject CategoryFlooring - Flooring Systems
  • IFC classificationBuilding Element
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30
  • Uniclass 2015 DescriptionRoofs, floor and paving elements
  • CSI MasterFormat 2014 Code07 76 00
  • CSI MasterFormat 2014 TitleRoof Pavers
  • OmniClass Number23-15 17 11
  • OmniClass TitleFlooring Specialties and Accessories
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States