Publish your products
Porcelain Pavers™ Series

Porcelain Pavers™ Series


Outdoor Porcelain Pavers

Porcelain Pavers, until recently, have mostly been used for traditional interior tiling purposes on both floors and walls. But with advances in manufacturing techniques and new technology, it is now possible to make porcelain pavers & tiles in a much greater thickness and size, enabling these pavers to be used for exterior structural paving applications.

2cm Porcelain Pavers boasts an outstanding combination of qualities unmatched by any other floor coverings. High-tech manufacturing processes involving use of specialized clay materials, high temperatures and pressures resulting in a paving tile of unique strength and hardness, extremely resistant to external abrasion and is even resistant to scratching with steels tools.

Porcelain Paving 

In addition to its technical and aesthetic properties, our porcelain pavers range can meet a number of important safety requirements for exterior floor paving in public places, combining an anti-slip surface with extreme wear & weather resistance. Additionally we also provide a wind-uplift resistant system and snow melting system coupled to our patented Hex-Tray system, which will also provide a safety system that will prevent from breaking and falling through.

Ideal for both major commercial and residential projects alike and suitable for rood decks, rooftop terrace, balconies, plazas, walkways, and pool deck areas. We can also provide matching colors or similar colors as compared to Mirage Evo 2, Belgard Porcelain Pavers.

Specification
  • Load Bearing

    Porcelain Pavers are comprised of a 3/4″ or 20mm single layer of load-bearing porcelain paving designed for use in conjunction with raised pedestals and deck support systems as well as other dry installation and traditional fixing methods allowing total flexibility in design applications.

    Light Weight

    Due to their light weight characteristics, porcelain pavers are much easier to transport and install, especially in high-rise building applications where they can be easily transported in service elevators.

    Superior Wear Resistance

    Completely nonporous, they will not stain and require no sealing. They will remain looking as good as the day they were installed! Extremely high slip resistance for all finishes, ensures a safe outdoor floor area wet or dry.


Technical specification
  • Unique ref.porcelain-pavers
  • Product familyPorcelain Roof Pavers
  • Product groupColor Series
  • TypeObject (single object)
  • Date of publishing2020-03-05
  • Edition number1
Related
  • Material mainCeramics
  • Designed inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Pavers & Stones
  • CSI MasterFormat 2014 Code07 76 00
  • CSI MasterFormat 2014 TitleRoof Pavers
  • OmniClass Number23-13 41 19 11
  • OmniClass TitleRoof Pavers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States