Publish your products
TimberTech® Vintage Collection® Decking
TimberTech® Vintage Collection® Decking
TimberTech® Vintage Collection® Decking
TimberTech® Vintage Collection® Decking
TimberTech® Vintage Collection® Decking
TimberTech® Vintage Collection® Decking
TimberTech® Vintage Collection® Decking
    TimberTech

    TimberTech® Vintage Collection® Decking

    Drawn to the look of exotic premium hardwoods, but worry about the environmental impact? The TimberTech Vintage Collection® delivers the nuanced, complex beauty of these sought-after hardwoods while being made with 100% PVC polymers, including approximately 60% post-industrial recycled content. No deforestation. No harm to precious ecosystems. Just the exotic hardwood looks you love with the unbeatable durability you need — and almost no maintenance.

    Get in contact with TimberTech

    Specification
    • SUPER DURABLE

      Made of high-performance and recycled polymers (and absolutely no wood fibers), our TimberTech Advanced PVC decking is highly resistant to moisture damage like mold and mildew, and it won’t splinter, crack, warp, peel, or rot.

      LOW MAINTENANCE

      Forget sanding, staining, or sealing your deck ever again. An occasional scrub and rinse are all that’s needed.

      FADE & STAIN-RESISTANT

      Enjoy a richly hued, unblemished deck for decades with protective capping that resists UV rays and staining.

      FRIENDLIER TO BARE FEET*

      Better for bare feet and paws, TimberTech Advanced PVC decking won’t splinter, and stays up to 30° cooler to the touch with 40% better traction, wet or dry, than competitive products.

      INDUSTRY-LEADING WARRANTY

      Rest easy knowing your investment is protected with a 50-Year Fade & Stain Limited Warranty and Lifetime Limited Product Warranty.

      BETTER CHOICE FOR FIRE ZONES

      With collections passing tests for slowing flame spread: Class A Flame Spread Rating, WUI-compliance, or both.

      SUSTAINABLE: THE GREENEST PVC DECKING ON THE MARKET

      Made in the USA from approximately 60% recycled material, including post-construction scrap like vinyl siding and trim, TimberTech Advanced PVC decking is a sustainable option. Plus, it’s fully recyclable at the end of its useful life.

      *Although TimberTech Advanced PVC decking is cooler to the touch than many other deck board products, all decking products will get hot in the sun. Additionally, the darker the decking color, the hotter it will feel. For hotter climates, consider choosing a lighter color.

      Keywords: Capped Polymer Decking, PVC Decking, Composite Decking, outdoor decking, outdoor deck, decking, pvc deck, patio deck

    Technical specification
    • Unique ref.timbertech-vintage-collection
    • Product familyDecking
    • Product groupAdvanced PVC Decking
    • TypeObject (single object)
    • Date of publishing2023-08-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Decks, Slabs & Floors

    Region availability

    North America
    Canada
    United States