Publish your products
Coating C-POX PRIMER ZN810
Coating C-POX PRIMER ZN810
    Tintas CIN

    Coating C-POX PRIMER ZN810

    Zinc-rich epoxy primer. 

    C-POX PRIMER ZN810 provides excellent cathodic protection of steel structures. When combined with suitable intermediates and topcoats, C-POX PRIMER ZN810 is integrated into protective coating paint systems for environments up to category C5 and high durability, according to the standard ISO 12944.

    Specification
      • Dry film zinc content of 80% by weight, meeting the requirements of the ISO 12944-5 and SSPC-Paint 20 level 2 standards 
      • Easy to apply 
      • Minimum overcoating time of 2,5 hours (at 20 ºC)
    Technical specification
    • Unique ref.coating-c-pox-primer-zn810
    • Product familyCIN PERFORMANCE COATINGS
    • Product groupPrimer
    • TypeObject (single object)
    • Date of publishing2026-03-05
    • Edition number1
    Related
    • Designed inPortugal
    • Manufactured inPortugal
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationCovering
    • Uniclass 2015 CodePr_35_31_66_81
    • Uniclass 2015 DescriptionSolvent-borne metal primers
    • CSI MasterFormat 2014 Code09 97 13
    • CSI MasterFormat 2014 TitleSteel Coatings
    • OmniClass Number23-15 21 13 11
    • OmniClass TitleCorrosion Prevention Paints

    Region availability

    Europe
    Portugal
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit