Publish your products
Coating C-POX S150 FD
Coating C-POX S150 FD
    Tintas CIN

    Coating C-POX S150 FD

    Fast-drying multi-purpose polyamide epoxy. 

    C-POX S150 FD is especially recommended for protection of steel structures in harsh environments. It can work as a primer, an intermediate or a topcoat, always attending to the stress to which the structure is subjected. When included in different types of paint systems, C-POX S150 FD provides a high durability protection for C3, C4 and C5 atmospheric-corrosivity category environments, according to the standard ISO 12944.

    Specification
      • Fast drying: can be painted over on the same day 
      • Good chemical resistance 
      • Withstands temperatures up to 150 °C High-build application 
      • Easy to apply 
      • Different pigmentations available: conventional or micaceous iron oxide 
      • Satin finish
    Technical specification
    • Unique ref.coating-c-pox-s150-fd
    • Product familyCIN PERFORMANCE COATINGS
    • Product groupPrimer
    • TypeObject (single object)
    • Date of publishing2026-03-05
    • Edition number1
    Related
    • Designed inPortugal
    • Manufactured inPortugal
    Classification
    • BIMobject CategoryConstruction Materials - Paint, Varnishes & Finishes
    • IFC classificationCovering
    • Uniclass 2015 CodePr_35_31_68_27
    • Uniclass 2015 DescriptionEpoxy resin coatings
    • CSI MasterFormat 2014 Code09 97 13
    • CSI MasterFormat 2014 TitleSteel Coatings
    • OmniClass Number23-15 21 13 11
    • OmniClass TitleCorrosion Prevention Paints

    Region availability

    Europe
    Portugal
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit