Traffic automatic bollards RB343
TISO

Traffic automatic bollards RB343

TiSO traffic automatic bollards are due in part to the wide range of project applications and the simplicity of installation. This particular TiSO product has been designed and engineered to provide maximum operation durability. The range of TiSO automatic traffic bollards include two types: - blocking segment with built-in hydraulic unit and outside PLC; - blocking segment with an external control box including HPU and PLC. There are a variety of accessories which will ensure that the equipment can operate in severe climate conditions. This includes extreme temperatures below 0 C°. Having no high security features the traffic bollards is the perfect choice for installations at residential premises as well as areas that do not require anti-ramming protection. All the equipment is extensively designed and tested for high intensity operation.

There are four model options:

RB343-21
Tube diameter: 114 mm
Tube height: 600 mm

RB343-23
Tube diameter: 170 mm
Tube height: 600 mm

RB343-24
Tube diameter: 114 mm
Tube height: 800 mm

RB343-26
Tube diameter: 170 mm
Tube height: 800 mm

Technical specification
  • Unique ref.Traffic_automatic_bollards_RB343
  • Collection setRoad Accessories
  • CollectionRoad Accessories
  • TypeObject (single object)
  • Date of publishing2019-09-25
  • Edition number1
  • Height (mm)600
  • Width (mm)114
  • Depth (mm)114
Related
  • Material mainSteel
  • Material secondaryStainless steel
  • Designed inUkraine
  • Manufactured inUkraine
Classification
  • BIMobject CategoryEngineering & Infrastructure - Road Accessories
  • IFC classificationObject
  • Uniclass 1.4 CodeL8111
  • Uniclass 1.4 DescriptionBollards
  • Uniclass 2.0 CodePR-64-08
  • Uniclass 2.0 DescriptionBollards
  • Uniclass 2015 CodePr_20_76_08
  • Uniclass 2015 DescriptionBollards and impact protectors
  • NBS Reference Code25-36-90-10
  • NBS Reference DescriptionBollard Systems
  • OmniClass Number23-11 29 35

Region availability

Europe North America Asia Africa Oceania South America Antarctica
Ukraine
Anguilla
Afghanistan
Egypt
American Samoa
Argentina
Antarctica
Poland
Antigua and Barbuda
Bahrain
Algeria
Australia
Bolivia
Bouvet Island
Albania
Aruba
Iran
Angola
Cook Islands
Brazil
French Southern and Antarctic Lands
Andorra
Barbados
Iraq
Benin
Federated States of Micronesia
Chile
Heard Island and McDonald Islands
Austria
Belize
Israel
Botswana
Fiji
Colombia
South Georgia and the South Sandwich Islands
Belarus
Bermuda
Jordan
Burkina Faso
French Polynesia
Ecuador
Belgium
British Virgin Islands
Kuwait
Burundi
Guam
Falkland Islands (Islas Malvinas)
Bosnia and Herzegovina
Canada
Lebanon
Cameroon
Kiribati
French Guiana
Bulgaria
Caribbean Netherlands
Oman
Cape Verde
Marshall Islands
Guyana
Croatia
Cayman Islands
Palestine
Central African Republic
Nauru
Paraguay
Cyprus
Collectivity of Saint Martin
Qatar
Chad
New Caledonia
Peru
Czech Republic
Costa Rica
Saudi Arabia
Comoros
New Zealand
Suriname
Denmark
Cuba
Syria
Côte d'Ivoire
Niue
Uruguay
Estonia
Curaçao
Turkey
Democratic Republic of the Congo
Norfolk Island
Venezuela
Faroe Islands
Dominica
United Arab Emirates
Djibouti
Northern Mariana Islands
Finland
Dominican Republic
Yemen
Equatorial Guinea
Palau
France
El Salvador
Armenia
Eritrea
Papua New Guinea
Germany
Greenland
Azerbaijan
Ethiopia
Pitcairn Islands
Gibraltar
Grenada
Bangladesh
Gabon
Samoa
Greece
Guadeloupe
Bhutan
Ghana
Solomon Islands
Guernsey
Guatemala
British Indian Ocean Territory
Guinea
Timor-Leste
Hungary
Haiti
Brunei
Guinea-Bissau
Tokelau
Iceland
Honduras
Cambodia
Kenya
Tonga
Ireland
Jamaica
China
Lesotho
Tuvalu
Isle of Man
Martinique
Christmas Island
Liberia
United States Minor Outlying Islands
Italy
Mexico
Cocos (Keeling) Islands
Libya
Wallis and Futuna
Jersey
Montserrat
Georgia
Madagascar
Vanuatu
Latvia
Nicaragua
Hong Kong
Malawi
Liechtenstein
Panama
India
Mali
Lithuania
Puerto Rico
Indonesia
Mauritania
Luxembourg
Saint Kitts and Nevis
Japan
Mauritius
Macedonia (FYROM)
Saint Lucia
Kazakhstan
Mayotte
Malta
Saint Pierre and Miquelon
Kyrgyzstan
Morocco
Moldova
Saint Vincent and the Grenadines
Laos
Mozambique
Monaco
Saint-Barthélemy
Macau
Namibia
Montenegro
Sint Maarten
Malaysia
Niger
Netherlands
The Bahamas
Maldives
Nigeria
Norway
Trinidad and Tobago
Mongolia
Republic of the Congo
Portugal
Turks and Caicos Islands
Myanmar (Burma)
Reunion
Romania
U.S. Virgin Islands
Nepal
Rwanda
Russia
United States
North Korea
Saint Helena
San Marino
Pakistan
São Tomé and Príncipe
Serbia
Philippines
Senegal
Slovakia
Singapore
Seychelles
Slovenia
South Korea
Sierra Leone
Spain
Sri Lanka
Somalia
Svalbard and Jan Mayen
Taiwan
South Africa
Sweden
Tajikistan
South Sudan
Switzerland
Thailand
Sudan
United Kingdom
Turkmenistan
Swaziland
Vatican City
Uzbekistan
Tanzania
Åland Islands
Vietnam
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe