Publish your products
FW 120

FW 120

Ideal for the construction of thermal façades (installation of thermal insulation panels to substrate), plaster coating of thermal insulation panels (as a base coat for embedding fibreglass mesh), building aerated concrete masonry blocks and as a tile adhesive.

Specification
  • Form: fiber enhanced, cementitious mortar Color: white Water demand: 6,25 l/ sack 25 kg Bulk density of dry mortar: 1,40±0,10 kg/l Bulk density of fresh mortar: 1,55±0,10 kg/l Application temperature: from +5ºC to +35ºC Pot life: at least 4 h Minor adjustments open time: at least 30 min Slip: 0.22 mm max. Compressive strength: Class CS IV N/mm2 Water absorption: 0,2 [kg/m2 min0,5)] (max) Water vapour permeability (μ) : 8 Adhesion: 0,7 N/mm2 -FP B Thermal conductivity (λ10, dry): 0,87 W/(m.K) Reaction to fire: Euroclass Α1
Technical specification
  • Unique ref.FW_120
  • TypeBuilding Materials
  • Date of publishing2023-01-26
  • Edition number1
Related
  • Material mainCement
  • Designed inGreece
  • Manufactured inGreece
Classification
  • BIMobject CategoryConstruction Materials - Concrete
  • OmniClass Number23-13 15 11
  • OmniClass TitleConcretes

Region availability

North America Europe South America Africa Asia
Anguilla
Albania
Brazil
Egypt
Türkiye
Antigua and Barbuda
Bulgaria
Aruba
Greece
Barbados
North Macedonia
Belize
Poland
Bermuda
Serbia
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit