Publish your products
regular traffic: velino series [ASME, US standard] 27.3°
regular traffic: velino series [ASME, US standard] 27.3°
regular traffic: velino series [ASME, US standard] 27.3°
regular traffic: velino series [ASME, US standard] 27.3°
regular traffic: velino series [ASME, US standard] 27.3°
regular traffic: velino series [ASME, US standard] 27.3°
regular traffic: velino series [ASME, US standard] 27.3°

    regular traffic: velino series [ASME, US standard] 27.3°

    4.0 out of 5 stars4.0(5 reviews)

    The design escalator for stylish interiors.

    The velino series escalators are reliable systems that operate at the highest level. Proven technologies, like the dual-circuit brake system - an optimum safeguard - or patented acoustic comb segment monitoring, ensure the highest degree of safety and a long service life. In addition, velino series products offers a wide array of design options. These are the best prerequisites for adding highlights without compromising the unique style of your shopping centre, multifunctional congress centre, or airport.

    Specification
    • BASIC PRODUCT SPECS
      Step width: 32" (800mm) | 40" (1,000mm)
      Inclination: 27.3° ( 30.0° )
      Rise max: 49,21' (15m)
      Rise min: 8,2' (2.5m)
      Max Rise w/o intermediate support: 19,69' (6.0m) @ 30° and 2 horizontal steps | 20,01' (6.10m) @ 30°, 32" (800mm) step width and 3 horizontal steps | 18,04' (5.50m) @ 30°, 40" (1000mm) step width and 3 horizontal steps

      BASIC DESIGN OPTIONS
      Balustrades: Slim | Robust (Glass)
      Handrail Colours: Black|Dark grey |Grey | Blue |Red| Brown|Beige|Green|Other colours on request.
      BIM Lighting Options: Comb plate | Under handrail | Skirt band
      ADD Lighting Options: Soffit | Truss | Multiple traffics light designs
      Claddings: Standard options stainless steel: AISI 443/1.4521| AISI 441/1.4509 |AISI 304/1.4301|AISI 316/1.4404 . Powder Coated: RAL Range. Prime painted: RAL range | Customer specific solutions are available

      ENERGY SAVING OPTIONS
      Star Delta | Energy Efficiency Controller | Smart Frequency Converter |

    Technical specification
    • Unique ref.Velino_ASME-27_3
    • Product familyCommercial Escalator
    • Product groupvelino escalator
    • TypeObject (single object)
    • Date of publishing2020-03-11
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction - Escalators
    • IFC classificationTransport Element
    • Uniclass 2015 CodeSs_80_20_62_28
    • Uniclass 2015 DescriptionEscalator systems
    • CSI MasterFormat 2014 Code14 31 00
    • CSI MasterFormat 2014 TitleEscalators
    • OmniClass Number23-23 11 13
    • OmniClass TitleEscalators
    • CSI UniFormat II CodeD1020
    • CSI UniFormat II TitleEscalators & Moving Walks

    Region availability

    North America Oceania
    Canada
    United States Minor Outlying Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit