Publish your products
endura above-ground  2-stage hydraulic

endura above-ground 2-stage hydraulic

4.2 out of 5 stars4.2(6 reviews)
The endura Twinpost above-ground 2-stage is a hydraulic elevator. It’s ideal for buildings with travel up to 23 ft. 2 ½ in. with minimum pit and overhead or up to 28 ft. 6 in. with a small increase in pit and/or overhead. The above-ground jack configuration features two telescoping sections of a plunger that extend out of the cylinder. Features and benefits: • There’s no need to drill a hole in the ground, reducing oil contamination risks • Travels at speeds of 80, 110, 150 fpm • Capacities of 2100 – 5000 pounds • Cab design options include powder coated, brushed stainless or an assortment of solid, patterned or wood grain laminates. • Smooth, quiet and efficient performance
Technical specification
  • Unique ref.endura-above-ground--2-stage-hydraulic-NA
  • Product familyelevator
  • Product groupendura elevator
  • TypeObject (single object)
  • Date of publishing2018-06-01
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inGermany
Classification
  • BIMobject CategoryConstruction - Lift systems

Region availability

North America
Canada
Puerto Rico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit