high traffic: tugela [ASME, US standard] 30°high traffic: tugela [ASME, US standard] 30°high traffic: tugela [ASME, US standard] 30°
View previous images
View next images

high traffic: tugela [ASME, US standard] 30°

The higher the passenger volumes, the happier our tugela escalator. tugela safely moves people in high-traffic areas and all types of climates around the globe. Dependable technology and components, such as our certified brake system, make this escalator an exceptionally reliable partner.

tugela. Ruggedly reliable.

Specification
  • BASIC PRODUCT SPECS
    Step width: 24" (600mm) | 32" (800mm) | 40" (1,000mm)
    Inclination: 27.3° ( 30.0° )
    rise max: 65,7' (20m)
    rise min: 6,56' (2,5m) 

    Max rise without intermediate support: 19,69' (6.0m) @ 30° and 2 horizontal steps | 20,01' (6.10m) @ 30°, 32" (800mm) step width and 3 horizontal steps | 18,04' (5.50m) @ 30°, 40" (1000mm) step width and 3 horizontal steps

    BASIC DESIGN OPTIONS
    Balustrades: Metal | Robust (Glass)
    Handrail Colours: Black | Dark grey | Grey | Blue | Red | Brown | Beige | Green | Other colours on request.
    BIM Lighting Options: Comb plate | Under handrail | Skirt band
    ADD Lighting Options: Soffit | Truss | Multiple traffics light designs
    Claddings: Standard options stainless steel: AISI 443/1.4521| AISI 441/1.4509 |AISI 304/1.4301|AISI 316/1.4404 . Powder Coated: RAL Range. Prime painted: RAL range | Customer specific solutions are available

    ENERGY SAVING OPTIONS
    Star Delta | Energy Efficiency Controller | Smart Frequency Converter |

Technical specification
  • Unique ref.tugela_ASME-30
  • Collection setHigh Traffic Escalator
  • Collectiontugela escalator
  • TypeObject (single object)
  • Date of publishing2020-02-26
  • Edition number1
Related
  • Material mainSteel
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryConstruction - Escalators
  • IFC classificationTransport Element
  • Uniclass 1.4 CodeL7722
  • Uniclass 1.4 DescriptionEscalators
  • Uniclass 2.0 CodeSS-80-40-25
  • Uniclass 2.0 DescriptionEscalator Systems
  • Uniclass 2015 CodeSs_80_20_62_28
  • Uniclass 2015 DescriptionEscalator systems
  • NBS Reference Code80-40-25
  • NBS Reference DescriptionEscalator Systems
  • CSI MasterFormat 2014 Code14 31 00
  • CSI MasterFormat 2014 TitleEscalators
  • OmniClass Number23-23 11 13
  • CSI UniFormat II CodeD1020
  • CSI UniFormat II TitleEscalators & Moving Walks

Region availability

North America Oceania
United States
United States Minor Outlying Islands
Canada