Publish your products
Cork Round Table 100cm
Cork Round Table 100cm
Cork Round Table 100cm
Cork Round Table 100cm
Cork Round Table 100cm
    Tom Dixon
    Archived

    Cork Round Table 100cm

    A tactile material which has been used for millennia in nautical, construction, apparel and food applications. Cork is the ultimate traditional material fit for the future. By repurposing this wonder material for our range of extremely fat edged and chubby silhouette furniture, we have taken full advantage of the elasticity and the sound absorption, which combined with its natural beauty makes a unique set of seriously sculptural furniture with expressive minimalist attributes and superior functionality.
    Specification
      • Overall Length: 1000
      • Overall Width: 1000
      • Overall Height: 750
      • Gross Weight: 70
      • Shipping Weight: 96
      • Category: Pr_40_50_21_22
      • Colour: Natural
      • Duration Unit: Years
      • Expected Life: 5
      • Material: Cork, MDF, Plywood, Timber
      • Name: Cork Round Table 1000
      • Nominal Height: 750mm
      • Nominal Length: 1000mm
      • Nominal Width: 1000mm
      • Warranty Description: A three-year limited warranty against manufacturing defects is offered on all furniture and lighting Goods (materials and construction). A one-year limited warranty against manufacturing defects is offered on all other Goods. Normal wear on fabrics and finish, as well as indirect damage to persons or articles is not covered by this warranty. Where a defect has been notified, the Customer will, if so requested by the Company, return the Goods to the Company at the Customer’s expense. If the Company subsequently confirms that the returned Goods contain defects attributable to the Company, the reasonable costs of re-delivery incurred by the Customer will be refunded.2.5The warranties given above will not apply to defects that are due to fair wear and tear, accidental damage or failure by the Customer or any third party to adhere to the Company’s instructions or written recommendations.2.6Any modifications made to the product by the Customer will void the warranty.
      • Warranty Duration Labour: n/a
      • Warranty Duration Parts: 3 years
      • Warranty Duration Unit: 3 years
    Technical specification
    • Unique ref.Cork-Round-Table-100cm
    • Product familyTom Dixon
    • Product groupTables
    • TypeObject (single object)
    • Date of publishing2023-04-18
    • Edition number1
    • Height (mm)750
    • Width (mm)1000
    • Depth (mm)1000
    Related
    • Material mainCork
    • Material secondaryMDF
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)70
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_50_21_22
    • Uniclass 2015 DescriptionDining tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit