Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
tom-dixon/products/05e24781-c5dd-4a79-b876-96ab0d15ed31
Home
Categories
Furniture
Tables
Slab Stool - Side Table
Available in United States
Tom Dixon
Follow
Archived
Slab Stool - Side Table
Slab is made from solid oak, sourced from sustainably-managed forests. The surface of the wood is deeply brushed to expose its natural grain. Slab Stool comes with leather seat or unupholstered.
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
slab-stool-side-table
Product family
Tom Dixon
Product group
Tables
Date of publishing
2024-04-15
Edition number
1
Height (mm)
45
Width (mm)
49
Depth (mm)
49
Links
Links
Product url
https://www.tomdixon.net/en_gb/slab-stool-black.html
Related
Related
Material main
Oak
Material secondary
Steel
Designed in
United Kingdom
Weight Net (Kg)
5
Classification
Classification
BIMobject Category
Furniture - Tables
Similar products
Fritz Hansen
Tray table
4.3
(
19
)
Download
Meyer Wells
Briggs Table - Premium Plywood
3.8
(
135
)
Download
PLANK
MONZA table rectangular - 73cm high
4.8
(
15
)
Download
Fritz Hansen
Essay™ Table CM21
4.6
(
22
)
Download
Metadil
Margherita tables
4.4
(
14
)
Download
AKABA
Aski Square Table
Download