Publish your products
Wingback Micro Sofa
Wingback Micro Sofa
Wingback Micro Sofa
Wingback Micro Sofa
Wingback Micro Sofa
Wingback Micro Sofa
    Tom Dixon
    Archived

    Wingback Micro Sofa

    4.9 out of 5 stars4.9(21 reviews)
    Wingback was inspired by traditional 17th century Wingback and balloon-back archetypes, and was developed for Shoreditch House Member's Club. Its expressive sweeping curves allows designers to specify Wingback in the centre of spaces as a sculptural intervention rather than merely a piece of seating. The wings provide convenient acoustic protection for mobile phone use and a headrest for quick snoozes.
    Specification
    • SKUWBS05GE0973BL
      Weight17 kgs
      Warranty3 years
      FinishUpholstered
      ColourDark Green
      FamilyWingback
      Depth55 cm
      Width110 cm
      Height45.5 cm
    Technical specification
    • Unique ref.Wingback-Micro-Sofa
    • Product familyTom Dixon
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2023-04-18
    • Edition number1
    • Height (mm)455
    • Width (mm)1100
    • Depth (mm)550
    Related
    • Weight Net (Kg)17
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationObject