Rusted Gold MetalRusted Gold MetalRusted Gold MetalRusted Gold MetalRusted Gold MetalRusted Gold MetalRusted Gold MetalRusted Gold MetalRusted Gold MetalRusted Gold Metal
View previous images
View next images

Rusted Gold Metal

The extensive use of gold and silver threads, a characteristic of Nishijin-Ori。The art panel was produced by converting the weaving technology of Nishijin-Ori, which won the Kyoto Small and Medium Business Technology Grand Prize and Special Technology Award in 2021, to a wide width with a special technique, using a one-toned photograph with the expression of "sandago" and a double-tiered Fukure-Ori technique. The loom is a direct Jacquard loom with a width of 140 cm. Custom-made available.

Specification
  • brand name : Tomiya Fabrics / item's stock number : KY-TK003 / Series・Product name : Rusted Gold Metal / Technique : Jacquard / Material : Silk / Size : W1400mmxH1200mm

    Download Image Size:W227mmxH706mm ※This is not a seamless image。

Technical specification
  • Unique ref.KY-TK003
  • Collection settextile
  • Collectionfabric textile
  • TypeObject (single object)
  • Date of publishing2022-01-31
  • Edition number1
Related
  • Material mainFabric
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryFabrics - Fabrics