Set your location and language to prioritise localised information. Continue
Sound Absorbing Panels "SOUNDMILD" SHIKI HARU [ 四季 春 ]

Sound Absorbing Panels "SOUNDMILD" SHIKI HARU [ 四季 春 ]

Art panel using textile as the surface layer Lustrous silk and gorgeous gold and silver threads are used in abundance. The four seasons are expressed with high quality fabrics using weaving techniques of such high definition that they may be mistaken for photographs.
Specification
  • Double-layered structure allows us to combine complex colors and delicate patterns to create textiles with a three-dimensional feel. Can be ordered in small lots.


    Sound-absorbing interior materials that bring quality comfort to spaces

    ・Superior sound absorption in the mid-range, mainly at 500 Hz, improves voice clarity.

    ・Improves the sound environment through simple installation with magnets or SM plates.

    Panel size:W450㎜xH450㎜xD25㎜

    ※All products are made-to-order.

Technical specification
  • Unique ref.soundmild_spring-tomiya
  • Collection setArt panel
  • CollectionSound Mild
  • TypeObject (single object)
  • Date of publishing2022-03-02
  • Edition number1
  • Height (mm)450
  • Width (mm)450
  • Depth (mm)25
Related
  • Material mainFabric
  • Material secondaryGlass wool
Classification
  • BIMobject CategoryFurniture - Interior Artwork & Decoration