Sound Absorbing Panels "SOUNDMILD"_WhaleSound Absorbing Panels "SOUNDMILD"_WhaleSound Absorbing Panels "SOUNDMILD"_WhaleSound Absorbing Panels "SOUNDMILD"_WhaleSound Absorbing Panels "SOUNDMILD"_WhaleSound Absorbing Panels "SOUNDMILD"_WhaleSound Absorbing Panels "SOUNDMILD"_WhaleSound Absorbing Panels "SOUNDMILD"_WhaleSound Absorbing Panels "SOUNDMILD"_WhaleSound Absorbing Panels "SOUNDMILD"_Whale
View previous images
View next images

Sound Absorbing Panels "SOUNDMILD"_Whale

Sound-absorbing art panel using traditional Kyoto textiles for the surface layer

Specification
  • This art panel captures the moment a whale comes to the surface of the sea.The art panel was produced by converting the weaving technology of Nishijin-Ori, which won the Kyoto Small and Medium Business Technology Grand Prize and Special Technology Award in 2021, to a wide width with a special technique, using a one-toned photograph with the expression of "sandago" and a double-tiered Fukure-Ori technique. The loom is a direct Jacquard loom with a width of 140 cm. Custom-made available.


    Sound-absorbing interior materials that bring quality comfort to spaces

    ・Superior sound absorption in the mid-range, mainly at 500 Hz, improves voice clarity.

    ・Improves the sound environment through simple installation with magnets or SM plates。


    Panel size:W600㎜xH600㎜xD25㎜

    ※All products are made-to-order.

Technical specification
  • Unique ref.soundmild_whale
  • Collection setart panel
  • CollectionSOUND MILD
  • TypeObject (single object)
  • Date of publishing2022-03-02
  • Edition number1
  • Height (mm)600
  • Width (mm)600
  • Depth (mm)25
Related
  • Material mainFabric
  • Material secondaryGlass wool
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryFurniture - Interior Artwork & Decoration