Publish your products
Mini SMMSe monofase mini VRF (outdoor unit)                           MCY-MHP 04 05 06 04HS-E
TOSHIBA

Mini SMMSe monofase mini VRF (outdoor unit) MCY-MHP 04 05 06 04HS-E

MINI VRF SYSTEM IN SINGLE-PHASE HEAT PUMP - The Mini SMMSe is the latest expression of Toshiba technology, appertenent as SMMSe to the e-line of new units with VRF technology for both commercial applications and in applications such as shops, offices and large apartments, where quiet operation and compact size are important features. The result of the extreme attention to customer needs is the high energy efficiency with a COP up to 4.86 for a limited consumption, and the pipes up to 180 m for easy application in any type of application. The absolute flexibility of the system is completed by the wide range of indoor units that can be connected: 13 families for more than 100 models. The Mini SMMSe can be easily installed even in small spaces.
Specification
  • Technical characteristics: - Available from 4, 5 and 6 HP (from 12.5 kW to 18 kW) with single phase power supply - Applications in heating and cooling - High COP to ensure maximum energy savings. - Possibility to connect up to 13 units on the same circuit - Twin-Rotary DC compressors for high efficiency and complete reliability. - Easy to install: compact and lightweight unit
Technical specification
  • Unique ref.MiniSMMSe1ph-minivrf1-04-05-06
  • Product familyHVAC - Business VRF
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2023-03-02
  • Edition number1
  • Height (mm)1235
  • Width (mm)990
  • Depth (mm)390
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)127
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit